Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

PLA measurement solutions to shorten batch time

Improve PLA batch efficiency and ensure stable polymer quality.

Polylactic acid (PLA) production process – fermentation, purification, and polymerization

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.

Introduction

Process stability through PLA measurement solutions

Instrumentation plays a central role in stabilizing PLA production. PLA measurement solutions enable continuous quality monitoring, providing early visibility into process stability and product consistency. Maintaining stable operating conditions across fermentation, purification and polymerization is essential to achieve consistent PLA properties and reliable plant performance.
Continuous measurement of flow, pH, pressure, level and composition allows operators to detect deviations early, sustain biological activity and protect downstream unit operations from variable feed quality. With real-time process insights, plants can reduce variability, improve batch-to-batch repeatability, limit off spec material and support more energy-efficient batch processing across the PLA value chain.

Industrial biofuel or biopolymer plant with storage tanks, processing towers and pipelines ©Adobe Stock/Dan

Fermentation/bioreactor

Insights

Optimize fermentation stability with reliable feed control

Precise feed control is essential in lactic acid fermentation, as fluctuations in substrate availability or feed conditions directly affect microbial metabolism and acid productivity.

  • Stabilize substrate availability to protect fermentation performance: Promass E 300 provides Coriolis mass flow measurement independent of density or viscosity changes, supporting stable stoichiometric control of fermentation feeds
  • Detect raw material variability before it impacts the bioreactor: Promass F 300 delivers high‑accuracy inline density measurement, enabling early detection of feedstock variability and stable fermentation conditions
  • Control feed temperature to avoid metabolic stress: iTHERM TM131 with fast response time supports stable feed pre‑conditioning even during load or composition changes
Fermentation/ bioreactor process diagram ©Endress+Hauser
Fermentation/ bioreactor process diagram

Fermentation/bioreactor

Insights

Maintain biological performance with stable fermentation conditions

Lactic acid fermentation requires tight control of biological and gas handling parameters to sustain productivity throughout the batch or continuous operation.

  • Track nutrient and metabolite concentrations directly in the fermenter: In line Raman Rxn4 analyzer measures multiple critical process parameters to ensure optimal yield and batch-to-batch consistency
  • Control pH to protect microbial activity: Memosens CPS11E combined with Liquiline CM448 delivers stable, drift‑free inline pH measurement suitable for biological media
  • Track biomass development to detect declining fermentation performance early: OUSAF11 supports continuous turbidity monitoring, while Liquiline CM44P enables integration of spectroscopic concentration data for fermentation trending
  • Maintain stable working volume and prevent foam‑related disturbances: Micropilot FMR62B, supported by Heartbeat Technology for predictive maintenance, ensures reliable level measurement in bioreactors
  • Stabilize gas release to protect fermentation operation: Cerabar PMP51B provides reliable pressure monitoring in fermentation vessels and off‑gas lines
  • Monitor CO₂ evolution to validate fermentation progression: MCS300P enables continuous off‑gas CO₂ monitoring to support early detection of fermentation deviations
Distillation process diagram ©Endress+Hauser
Distillation process diagram

Distillation

Insights

Stabilize downstream separation with consistent broth quality

Steady purification performance depends on predictable fermentation broth composition and controlled transfer conditions.

  • Detect ionic impurities early to protect separation performance: Memosens CLS82E combined with Liquiline CM442 provides reliable conductivity measurement for impurity trend detection
  • Monitor broth composition to identify impurity load and incomplete fermentation: Raman Rxn4 analyzer enables real‑time monitoring of key organic components and impurity trends, supporting stable operation of downstream purification units
  • Stabilize transfer flow to ensure consistent feed to purification units: Promag H 300 ensures reliable electromagnetic flow measurement for transferring fermentation broth to purification
Insights

Ensure consistent polymer quality with controlled reaction conditions

PLA polymerization is highly sensitive to thermal conditions, moisture content and conversion stability.

  • Maintain stable reaction temperature to protect polymer quality: iTHERM TM411 supports accurate temperature measurement during lactide formation and polymerization, maintaining stable reaction kinetics and preventing uncontrolled transesterification or polymer degradation
  • Control vacuum conditions to safeguard molecular weight and polymer properties: Cerabar PMP71B provides reliable vacuum pressure measurement, ensuring efficient removal of water and low‑boiling components during polymerization
  • Monitor monomer conversion to ensure consistent polymer quality: Raman Rxn4 analyzer enables inline, real‑time measurement of monomer and intermediate concentrations, supporting controlled polymerization and consistent product properties
/

Key products for PLA production control

/
FAQ

Frequently asked questions about PLA measurement solutions

These frequently asked questions address common engineering considerations when selecting measurement technologies for PLA production. They explain why specific instrumentation approaches are well suited to fermentation, purification and polymerization processes.

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.

Przypisy końcowe