The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Functional Safety in practice

From project management to design and planning of SIS, safety loop calculation and life cycle of SIS

From potential hazards to safety according to IEC 61511

There is no question why functional safety plays such an important role. Plant operators invest a lot to avoid personal risks. In the end, any preventive measure is far more cost-effective than an accident with consequences for people, processes, plants or the environment. This technical paper provides information for advanced practitioners without using the standard language too much.

Functional Safety

Investments in functional safety, and thus in measures to avoid accidental and systematic errors, are very moderate if one relies directly on instruments developed according to IEC 61508. This standard provides plant operators with more safety, reduces time to prove operational reliability and shifts a decisive part of their efforts for required measures and documentation to manufacturers.

The information in this publication is provided to the best of our knowledge. However we cannot accept any liability from misunderstanding that may occur.

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail