Ammonia cracking is a process for converting ammonia back to hydrogen at scale. A key element of the ammonia cracking process is the ammonia cracker, which is a catalytic cracking furnace in which the ammonia synthesis reaction is reversed at elevated temperatures. The resulting cracked gas consists mainly of hydrogen and nitrogen. After a subsequent separation step, purified hydrogen is obtained. Process instrumentation is vital for ensuring safety and efficiency by providing accurate, real-time data on critical parameters such as temperature, pressure, flow and gas quality.
Prevent thermal stress
High temperatures can lead to equipment failure, compromising safety and efficiency. Choosing the right instrumentation and implementing regular inspection and maintenance is crucial to mitigate these risks.
High pressures can lead to sensor diaphragm fatigue, seal failures and potential leaks, jeopardizing process safety and reliability. Selecting pressure transmitters with appropriate pressure ranges, robust diaphragm materials and high-temperature seals is crucial.
Multi-point temperature measurement for enhanced yield
Maintaining the reactor temperature within the optimal range (700-800°C) is essential for maximizing ammonia conversion and hydrogen yield. Temperature profiles along the catalyst bed can indicate catalyst deactivation zones or hotspots, which can lead to reduced efficiency or equipment damage. iTHERM TMS02 helps overcome these challenges by:
Facilitating inspection and maintenance by means of the diagnostic chamber
Enhancing safety through a secondary process barrier
Monitoring pressure in the diagnostic chamber allows for predictive maintenance
Rozwiązanie do profilowania temperatury TC/RTD z bezpośrednim kontaktem i czujnikami zginanymi 3D z komorą diagnostyczną do zastosowań w przemyśle naftowym, gazowym i petrochemicznym
Robust pressure transmitter for highest reliability
Maintaining the reactor pressure within safe and optimal operating limits is essential to prevent equipment damage and ensure stable process conditions. Sudden pressure drops in specific sections of the process can indicate leaks, which can be hazardous due to the flammable nature of hydrogen and the toxicity of ammonia. Cerabar PMP71B pressure transmitter offers several benefits:
Long-term durability of diaphragm seals thanks to materials such as gold, tantalum and monel
Higher reliability thanks to high temperature resistance
Enhanced safety due to wireless access and control of the device in the process area
A reputed power plant in Qatar replaced the existing Ultrasonic level transmitters with Levelflex FMP54, for accurate and reliable continuous level measurement in ammonia storage tanks. Find out more!
Learn how Raman Spectroscopy can provide analysis solutions for challenging stream conditions, by reading the white paper focused on two different customer case studies.
/
Planning a project? Discuss your challenges with our expert.
Your local Endress+Hauser experts are ready to support at every step of the way.
Discover why we're the right partner for safe and efficient ammonia production
Instrumentation for sustainable and efficient ammonia production
Explore our innovative portfolio of instrumentation serving efficient and safe ammonia production.
Bezpieczna produkcja zielonego amoniaku
Poznaj bezpieczną produkcję zielonego amoniaku, dowiedz się jakie są metody jego produkcji i korzyści, oraz w jaki sposób toruje drogę do bardziej zrównoważonego jutra. Dowiedz się więcej!
Wspieranie zrównoważonego rozwoju poprzez produkcję zielonego amoniaku
Dowiedz się, w jaki sposób zielony amoniak może zrewolucjonizować proces redukcji emisji dwutlenku węgla w produktach codziennego użytku i nawozach. Wyzwania i możliwościach związane ze zwiększeniem skali jego produkcji.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .