Title

Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Optimized temperature control in steam power plants

Efficient stand-by operation of a turboset

Accurate temperature control in the standby mode of a steam power plant is important in order to be able to start up the system quickly and efficiently. A non-invasive temperature sensor can be easily retrofitted to the existing pipe and integrated into the control system without any problems. Thanks to the additional signal, a significantly faster measurement and thus optimized temperature control can be achieved.

Steam power plant ©Adobe Stock/Tilo Grellmann

Benefits

  • Quick and easy installation

  • No need to open the pipe

  • Accurate and fast additional temperature information from the process for optimized control

The challenge

Retrofitting an additional invasive temperature measurement point requires considerable effort. The system must be completely shut down and the pipes emptied. In addition, drilling and welding is necessary on existing plant components, which requires new tests and operating approvals by notified bodies.

Our solution

The non-invasive thermometer iTHERM SurfaceLine TM611 is the ideal solution as it is easy and quick to install, does not interfere with the plant's pressure-bearing structures, and provides fast and accurate temperature measurement.

Skontaktuj się z nami

Czy jesteś zainteresowany naszą ofertą? Czy chciałbyś porozmawiać o swojej aplikacji?

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.