The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Refinery Application

Improve reliability and decrease alarm count

The purpose of this paper is to discuss how to decrease alarms due to redundant level devices not matching especially in applications with high pressure and/or high temperature. The importance of Gas Phase Compensation (GPC) and how it affects level readings of guided wave radar (GWR) devices is critical. The presence of polar gas also can have an effect on the accuracy of any GWR that does not have GPC when installed in applications where high temperature or pressure is present.

Diverse redundancy

Are you experiencing deviation alarms in high pressure process vessels? In many high pressure vessels, redundant level measurement technologies are employed to provide multiple level indications for safety. It is common for the instruments to be different technologies to provide what is referred to as “diverse redundancy”. A process condition that may affect one technology will likely not affect the others, ensuring that a reliable level measurement is being provided by at least one technology.

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail