Memobase Pro CZL81 is a future proof software for documentation, reporting and monitoring. It enables operators to have a holistic overview of your Memosens sensors in use. Connect Liquiline Mobile CML18 via Memobase Pro App or cable connection and Ex-sensors via MemoLink to capture your data and ensure documentation of events such as calibration or adjustments. Generate reports and views to simplify your documentation needs.
Memobase Pro is a software for documenting, capturing and managing measuring points. The basic version contains:
Sample management
Calibration management
Fully traceable documentation for sensors
Liquline Mobile CML18 and Memobase Pro CZL81 provide measurements and sample management for:
pH
Korzyści
Digitized sensor lifecycle and traceability: fulfill documentation duties with export and reporting of measured values, calibration and adjustment values for reduced manual work in the field, quality assurance and laboratory
Easy operation and time savings: Simplify your calibration and adjustment thanks to modern UX, reduced training efforts and intuitive wizards (e.g. for integration of buffer solutions)
Enhanced visibility: overview of all measuring points and measuring values, full-blown access to sensor condition data and calibration history
Standardized digital measurement environment: Independent of the use case the platform adjusts to your needs and measuring demands with the different cross-platform components such as Liquiline CML18, Memobase Pro App and Memobase Pro CZL81
No IT security concerns and flexibility: Memobase Pro CZL81 uses Windows framework and authentication to ensure compliance and security
Memosens CPS11E ensures precise pH monitoring in biodiesel production, improving product quality, process stability and sensor lifetime under harsh conditions.
The measurement of interface in thickeners is done manually, while the turbidity measurement is done by obtaining samples sent to the laboratory. With Endress+Hauser there is an automated solution.
Setting up and monitoring equipment at an ammonia plant presents significant challenges. Engie Energía uses advanced technological solutions, like remote communication devices in hazardous areas.
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Montaż
Laboratory or work bench applications in safe area.
Charakterystyka
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Zakres pomiarowy
Dependent on connected sensors, please see sensor specifications
Zasada działania
Memosens and measuring principles of the connected sensors
Materiał
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Wymiar
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Dopuszczenia Ex
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Stopień ochrony
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Wielkości wejściowe
Memosens
Wyjście
USB
Zasada pomiaru
Amperometric oxygen measurement
Aplikacja
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Montaż
Laboratory or work bench applications in safe area.
Charakterystyka
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Zakres pomiarowy
Dependent on connected sensors, please see sensor specifications
Zasada działania
Memosens and measuring principles of the connected sensors
Materiał
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Wymiar
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Dopuszczenia Ex
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Stopień ochrony
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
Wielkości wejściowe
Memosens
Wyjście
USB
Zasada pomiaru
Potentiometric
Aplikacja
Measurement, calibration and documentation of Memosens sensors in laboratories, up to four channels
Montaż
Laboratory or work bench applications in safe area.
Charakterystyka
Windows-application, multiparameter for digital Memosens sensors, subscription (recuring billing)
Zakres pomiarowy
Dependent on connected sensors, please see sensor specifications
Zasada działania
Memosens and measuring principles of the connected sensors
Materiał
Sensor connection via MemoLink or Liquiline Mobile CML18, please see material specification
Wymiar
Sensor connection via MemoLink or Liquiline Mobile CML18, please see dimensions
Dopuszczenia Ex
ATEX II (2)G (Ex ia Gb) Iic only for MemoLink valid which enables to connect Ex- and non-ex sensors alternating to the MemoLoink box without loosing the sensor's approval PC, USB cable and MemoLink in safe area only!
Stopień ochrony
Sensor connection via MemoLink or Liquiline Mobile CML18, please see specifications
La digitalizzazione al
vostro ritmo
Software a prova di futuro Memobase Pro
Broszura nt. innowacji (IN)
Wersja włoska - 04/2025
New version available in English
La digitalizzazione al vostro ritmo Software a prova di futuro Memobase Pro per la documentazione, la gestione dei report e il monitoraggio dei sensori Memosens
Memobase Pro WINDOWS application for documentation, reporting and monitoring of your Memosens sensors. This version is a pre-release of Memobase Pro permitted use is product test (capability, capacity, stability, etc.) only! License may be time limited. The use of the software application for productive commercial use is NOT permitted.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .