The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Średnica nominalna
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Zasada pomiaru
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Średnica nominalna
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A,, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Zasada pomiaru
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Średnica nominalna
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure
Wyświetlacz
2‐line backlit display with push buttons Configuration via local display and operating tools possible
Wyjścia
3 outputs: 0‐20 mA (active)/4‐20 mA (active/passive) Pulse/frequency/switch output (passive)
Wejścia
Status input
Komunikacja cyfrowa
HART PROFIBUS PA
Zasilacz
DC 16 to 62 V AC 85 to 260 V (45 to 65 Hz) AC 20 to 55 V (45 to 65 Hz)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, FM, CSA, NEPSI
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine PED, CRN, AD 2000 3-A, FDA NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Product safety
CE, C-tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR
Marine approvals and certificates
Marine approval
Pressure approvals and certificates
PED, CRN, AD 2000
Material certificates
3.1 material NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK
Hygienic approvals and certificates
3-A, EHEDG, FDA
Zasada pomiaru
Coriolis
Charakterystyka / Aplikacja
The universal and multivariable flowmeterfor liquids and gases
Temperatura otoczenia
-20...+65°C (-4...+140°F)
Temperatura procesu
-50...+350°C (-58...+662°F)
Ciśnienie procesu
PN 16...100 Cl 150...600 JIS 10...63K
Części wchodzące w kontakt z medium
904L/1.4539 Alloy C-22
Wyjście
4...20mA Pulse/Frequency Status
Certyfikaty / Dopuszczenia
ATEX FM CSA TIIS
Zasada pomiaru
Coriolis
Product headline
The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.
Sensor features
Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).
Transmitter features
Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.
Średnica nominalna
DN 8 to 250 (⅜ to 10") High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")
Przepływomierz masowy Coriolisa do pomiaru przep
ływu cieczy pary i gazów. Opis Funkcji przedstawia funkcje oprogramowaniaprzepływomierzy PROline Promass 80.
Pełna instrukcja obsługi, oprócz Opisu Funkcji,
składa się dodatkowo zOpisu Montażu.
Przepływomierz masowy Coriolisa przeznaczony do pomiaru przep
ływu, gęstości i temperatury cieczy i gazów. Kompletna instrukcja obsługi sk
łada się dodatkowo z opisu funkcji.
Uniwersalny, wieloparametrowy przepływomierz masowy Coriolisa dla cieczy i gazów. Jednoczesny pomiar strumienia masy, objętości,gęstości, temperatury i frakcji.
Proline Promass 80
PROFIBUS PA
Operating Instructions
Instrukcja obsługi (BA)
Wersja angielska - 10/2012
New version available in English
Coriolis Mass Flow Measuring System (withPROFIBUS PA interface) for measuring the mass flow rate, density and temperature of fluids and gases.The description of the device functions are in a separate documentation.
Przepływomierz masowy Coriolisa przeznaczony do pomiaru przep ływu, gęstości i temperatury cieczy i gazów. Kompletna instrukcja obsługi sk łada się dodatkowo z opisu funkcji.
Przepływomierz masowy Coriolisa do pomiaru przep ływu cieczy pary i gazów. Opis Funkcji przedstawia funkcje oprogramowaniaprzepływomierzy PROline Promass 80. Pełna instrukcja obsługi, oprócz Opisu Funkcji, składa się dodatkowo zOpisu Montażu.
Sicherheitshinweise für elektrische Betriebsmittel für explosionsgefährdete Bereiche gemäß Richtlinie 94/9/EG (ATEX) Safety instructions for electrical apparatus for explosion-hazardous areas according to Directive 94/9/EC (ATEX) Conseils de sécurité pour matériels électriques destinés aux zones explosibles es selon Directive 94/9/CE (ATEX)
Sicherheitshinweise für elektrische Betriebsmittel für explosionsgefährdete Bereiche Safety instructions for electrical apparatus for explosion-hazardous areas Conseils de sécurité pour matériels électriques destinés aux zones explosibles
Ex-Dokumentation zu den Betriebsanleitungen: Ex documentation for the operating instructions: Documentation Ex relative à la mise en service: BA057D, BA058D.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .