Endress+Hauser Flow Switzerland
Endress+Hauser Flow Switzerland
Christoph Merian-Ring 4
4153 Reinach Basel-Landschaft
Szwajcaria
We aim to create outstanding benefits for our customers; therefore, our management systems are an integral part of our company culture.
All production sites of Endress+Hauser Flowtec AG maintain a certified QM system and are certified in accordance with ISO 9001. The Management Manuals of Endress+Hauser Flowtec AG can be downloaded here.
SQS - Swiss Association for Quality and Management Systems
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
IQNet - The International Certification Network
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
DQS - Deutsche Gesellschaft zur Zertifizierung von Managementsystemen
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 9001 / ISO 14001 / ISO 45001
SQS - Swiss Association for Quality and Management Systems
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 50001
IQNet - The International Certification Network
Certifies that Endress+Hauser Flowtec AG has a management system which meets the requirements of ISO 50001
TÜV NORD - Notified body for pressure equipment
Endress+Hauser Flowtec AG has been audited according to AD 2000-Merkblatt HP 0 and DIN EN ISO 3834-2. Pressure equipment directive 97/23/EG has proved.
TÜV NORD - ATEX Quality Assurance Notification - Quality Assurance production
ATEX 1348 Q TÜV NORD
Equipment and protective systems intended for use in potentially explosive atmospheres, Directive 94/9/EC
TÜV NORD - IECEx Quality Assessment Report – Quality Assurance production
IECEx TÜV NORD
International Electrotechnical Commission IEC Certification Scheme for Explosive Atmospheres
SQS - PED Certification of production according to Pressure Equipment Directive (PED)
Endress+Hauser Flowtec AG has been audited according to Pressure Equipment Directive 97/23/EC Module H.
SCS - SAS Swiss Accreditation Services
Calibration laboratory for flow measurement of water, air and density in accordance with the Standard ISO/IEC 17025, SN EN ISO/IEC 17025
Policies of Endress+Hauser Flowtec CH & FR, CN, BR Occupational safety, health and environmental protection/energy policies
Endress+Hauser Flow Switzerland
Endress+Hauser Flow Switzerland
Christoph Merian-Ring 4
4153 Reinach Basel-Landschaft
Szwajcaria