Title

Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Scaling Direct Air Capture for a net-zero future

DACMA's innovative carbon capture systems are designed to efficiently remove CO2 from ambient air. Reliable measurement from Endress+Hauser helps ensure process performance at scale.

Przemysł: Wiele branż
Containerized Direct Air Capture solution from DACMA

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.

Podsumowanie

As industries work toward a climate-neutral future, technologies that actively remove carbon dioxide from the atmosphere are gaining importance. Direct Air Capture (DAC) offers a way to capture CO₂ directly from ambient air, creating new opportunities for carbon removal, utilization and storage. At the forefront of this innovation is DACMA, whose scalable DAC technology is designed to maximize CO₂ uptake while minimizing energy demand, helping transform ambitious climate goals into practical industrial solutions.

The results:

Verification

Every metric ton of CO₂ measured is quantifiable

Uptime

Every sensor failure is detected before it causes downtime

Process optimization

Every measurement feeds into real-time control of the plant

Digital twin

Every plant module is digitally mapped for predictive maintenance

Without precise measurement data, there can be no verifiable impact on the climate: Accurate tracking of energy consumption and CO₂ capture is key to the success of Direct Air Capture (DAC) systems - from regulatory approval to industrial-scale deployment. The measurement data from the plant provides DACMA with a clear basis for decision-making regarding the technology’s further development.

Adrian Kortmann, Project Manager at DACMA, in front of their containerized DAC unit

"As our systems evolve and scale, Endress+Hauser continues to support us with reliable instrumentation, technical know-how and a partnership approach that helps us tackle new challenges together."

Adrian Kortmann, Project Manager, DACMA GmbH
Frederik Effenberger in front of flow meter installed in containerized Direct Air Capture unit

"We are proud to support DACMA on their journey: With precise measurement technology, global expertise and a true partnership. For a climate-neutral future."

Frederik Effenberger, Industry Manager Decarbonization, Endress+Hauser

The challenge:

For Direct Air Capture (DAC) systems, process performance is defined not only by the amount of CO₂ captured, but also by the ability to quantify carbon removal with a high degree of accuracy. Reliable measurement data is essential for verifying capture rates, assessing process efficiency and establishing the transparency required by investors, regulators and carbon markets.

DACMA faced the challenge of measuring high-purity gaseous CO₂ under varying operating conditions while maintaining a compact system design. The instrumentation needed to deliver stable and accurate measurements without imposing complex installation requirements, ensuring seamless integration into the capture process.

Beyond CO₂ flow measurement, a comprehensive understanding of plant performance requires the correlation of multiple process variables, including pressure, temperature and energy consumption. Together, these parameters provide the operational insight needed to optimize capture efficiency, validate system performance and support the scale-up of DAC technology from pilot installations to industrial deployment.

Our solution:

Delivering process transparency and real-time data

To support accurate CO₂ quantification and energy monitoring, DACMA worked closely with Endress+Hauser to develop a tailored measurement concept. Together, the teams defined critical process parameters, identified key measurement points and selected technologies capable of providing reliable data under demanding operating conditions.

Promass Coriolis flowmeters enable high-accuracy measurement of gaseous CO₂, while additional instrumentation, including Prowirl vortex flowmeters for steam, Promag electromagnetic flowmeters for condensate flow and Liquicap for level measurement, provides visibility into key utility and process streams.

By combining these measurements, DACMA can correlate mass and energy balances across the entire process. This integrated data foundation supports process optimization, validates system performance and provides the transparency required to scale Direct Air Capture technology from pilot projects to industrial deployment.

Skontaktuj się z nami

Czy jesteś zainteresowany naszą ofertą? Czy chciałbyś porozmawiać o swojej aplikacji?

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.

Products and services used

/

Related solutions and technology

Pomiar temperatury

Termometry i przetworniki temperatury dla przemysłu procesowego

Więcej informacji

Komponenty AKP i rejestratory

Przegląd produktów: komponenty AKP

Więcej informacji

Rozwiązania informatyczne

Oprogramowanie narzędziowe umożliwiające wykorzystanie pełnych możliwości instalacji procesowej

Więcej informacji

Pomiar ciśnienia

Pomiar ciśnienia i różnicy ciśnień cieczy, gazów i pary

Więcej informacji

Monitoring of effluent discharge 

Operate wastewater discharge within legal limits with complete, reliable monitoring for continuous values and fast response to contamination.

Read more

Hydrogen measurement in natural gas pipelines

Fast, continuous hydrogen measurement in natural gas pipelines enables safe blending, quality compliance and dynamic control using Raman spectroscopy - without consumables or flaring

Read more

Biomethane quality analysis for safe and compliant gas injection 

Ensure reliable biomethane quality with fast, accurate online measurement of H₂S, water dew point and critical parameters for safe grid injection and efficient operations. 

Read more

Protect reverse osmosis membranes with online water quality monitoring for desalination 

Reliable online water quality monitoring to protect RO (Reverse Osmosis) membranes, reduce cleaning effort, and extend membrane lifetime in desalination and water reuse applications

Read more

FAQs

Company logo of: DACMA GmbH

Firma DACMA GmbH z siedzibą w Hamburgu zajmuje się opracowywaniem i eksploatacją systemów bezpośredniego wychwytywania dwutlenku węgla z powietrza (DAC - Direct Air Capture) służących do usuwania CO₂ z atmosfery. Łącząc wiedzę specjalistyczną z zakresu inżynierii mechanicznej, procesowej i lotniczej, firma dostarcza niezawodne i skalowalne technologie umożliwiające uzyskanie ujemnych emisji. Dzięki interdyscyplinarnemu zespołowi oraz międzynarodowym projektom realizowanym m.in. w Brazylii, firma DACMA wspiera rozwój przemysłowego wdrażania systemów DAC oraz przyczynia się do osiągania globalnych celów klimatycznych.