Accessing field data can be essential for your business. Nevertheless only a small amount of field data is collected and used today. Netilion Connect enables you to easily obtain field data even out of longstanding industrial infrastructures.
Netilion Connect is for innovation seekers, system integrators and service providers who strive to find new ways of staying competitive and successful for their customers. In that process they create an application that is tailored to the customers' needs, often built on information generated by the customers' existing infrastructure. Netilion Connect can simplify the complexity of obtaining and consuming information. It is designed to help tackle the challenge of accessing the right data straight from the field.
Netilion Connect Capabilities
Netilion Connect combines three elements: edge devices, the cloud platform and the Netilion API. Data collection for Netilion Connect can be automated using edge devices which collect device data and make it available via the Netilion cloud platform. The Netilion API then provides a simple and secure way to access your field data in the Netilion cloud platform. Maximise the benefits gained from real-time field information and accelerate your success.
Netilion Edge Devices
The edge device is the bridge between your field devices and the cloud platform, collecting relevant data that can provide great insights for daily operation in your plant. Depending on the use case, edge devices can deliver measurement data, health statuses, or any other information that can augment your work.
Netilion Cloud Platform
Your facility’s information is valuable and needs protection. Netilion allows you to access data digitally because it meets internationally recognized standards of cloud platform security. The IIoT ecosystem is a safe harbor for your data.
Netilion API
Netilion Connect offers a REST/JSON standard based API, which facilitates data consumption and enables you to build your fully customized solution. Its lightweight data interchange format can be read and written easily by users. And it has a built-in authentication and authorization.
“With the digital data transfer via Netilion Connect from Endress+Hauser, we save the enormous effort of manually compiling the documents of the components.”
With the smart solution from Endress+Hauser, we can enable monitoring of many measuring points. We receive the measured values from the cloud via an interface (API) in our process control system.
Sign up and choose your plan. Install an edge device in your plant and access the data via the Netilion API. Use the information and create the application that matches your own needs.
Security
A third-party certification body confirmed that the IIoT ecosystem Netilion fulfills the requirements of ISO 27017 ( SQS ). The international standard contains requirements for cloud platforms. Compliance with ISO 27017 ensures that customers can trust the Netilion ecosystem to provide a secure harbor for their data.
Flexibility
Developers are empowered to build a solution that is best adapted to their environment, fed with fully validated, consistent and enriched data. Furthermore, Netilion's data models are versatile and built to match the reality of things. The API allows developers to easily use and process data and build a solid and tailor-made solution.
Przypisy końcowe
Use our API to optimize your process
Discover our Developer Portal
Netilion Connect unlocks your field data with a REST/JSON standard-based API and an integrated OPC server. It’s easy to integrate your data with any other platform.
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .