Micropilot M FMR245
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Dokumentacja / Instrukcje obsługi / Oprogramowanie
-
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245
Technical Information
Continuous and non-contact level measurement.
Cost-effective 4 to 20 mA 2-wire technology.
Suitable for hazardous locations.Karta katalogowa (TI) -
Micropilot M FMR240, FMR244, FMR245, FMR250
Opis funkcji
Radarowe przetworniki poziomu
Instrukcja obsługi (BA) -
Micropilot M FMR245
FOUNDATION Fieldbus
Operating
Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Instrukcja obsługi (BA) -
Micropilot M FMR230, 231
HART, PROFIBUS PA, FOUNDATION
Fieldbus
Description of Instrument Functions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Instrukcja obsługi (BA) -
Micropilot M FMR245
HART
Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Instrukcja obsługi (BA) -
Micropilot M FMR245
PROFIBUS PA
Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Instrukcja obsługi (BA) -
Micropilot M FMR245
Brief Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Short Instruction (KA)12/09Angielski -
Micropilot M FMR245
Brief Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Short Instruction (KA)12/09Angielski -
Micropilot M FMR245
Brief Operating Instructions
Continuous and non-contact level measurement.
Cost-effective 4 to 20mA 2-wire technology.
Suitable for hazardous locations.Short Instruction (KA)12/09Angielski -
Bedienungsanleitung/ Operating Instuction Micropilot M - Kurzanleitung.
Bedienungsanleitung/ Operating Instuction Micropilot M - Kurzanleitung.
Short Instruction (KA)12/00Niemiecki , Angielski -
Micropilot M FMR240, FMR244, FMR245, FMR250
Kurzanleitung / Brief operating instructions
Micropilot M FMR240, FMR244, FMR245, FMR250
Kurzanleitung / Brief operating instructionsShort Instruction (KA)08/06Niemiecki , Angielski -
Weather protection cover
Mounting Instruction
Weather protection cover for devices with F12/T12/F23 housing.
Short Instruction (KA)06/07Niemiecki , Angielski , Hiszpański , fr , Włoski , Niderlandzki -
Exchange of antenna assembly on Micropilot M FMR244, FMR245
Exchange of antenna assembly on Micropilot M FMR244, FMR245
Short Instruction (KA)04/12Niemiecki , Angielski -
Cable separate version
Installation Instructions
Cerabar M, Cerabar S, Deltabar S, Deltapilot M, Deltapilot S
Wskaz�wki montażowe (EA) -
Terminal module for housing F12/F23
Installation Instruction
Micropilot M, Levelflex M, Prosonic M
Wskaz�wki montażowe (EA) -
Cover F23
Installation instruction
Levelflex M, Micropilot M
Wskaz�wki montażowe (EA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR244, FMR245
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
Ex d ia [ia Ga] IIC T1...T6 Ga/Gb
Ex d ia [ia Ga] IIC T1...T6 Gb
GYJ12.1380X (NEPSI)Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR 245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex em [ia] IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245
4-20 mA HART, PROFIBUS PA, FOUNDATION Fieldbus
Ex nA nL IIC T1...T6 Gc
GYJ14.1446X (NEPSI)Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245
II 3 D Ex tc IIIC Txx°C Dc
EG 09 009Instrukcje dot. bezpieczeństwa Ex (XA) -
Cerabar S PMG71, PMP71, PMP72, PMP75
ATEX II 3 G EEx nA
Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex d [ia] IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245, FMR250
II 3 G Ex nA IIC T6...T1 Gc
EG 01 025Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex d [ia] IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIC T1...T6 Gb
GYJ12.1379X (NEPSI)Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G, II 2 G
Protection: Ex ia IIC T6...T1
II 1/2 D, II 1/3 D, II 2 D
Ex iaD ../..IP6X Txx°CInstrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G, II 2 G
Protection: Ex em [ia] IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M FMR230, FMR231, FMR244, FMR245
4-20 mA HART
Ex ia IIC T1...T6 Ga/Gb
Ex ia IIC T1...T6 Gb
GYJ12.1379X (NEPSI)Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR244, FMR245
PTB 00 ATEX 2117 X
ATEX II 1/2 G
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Safety Instructions
Micropilot M, Levelflex M, Prosonic M
FM Control Drawing
EMC C-module for ToF apparatus
Cl. I, II, III, Div. 2, Group A, B, C, D, E, F, G
and Cl. I, Zone 2, Group IIC
NIFW installationInstrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244,
FMR245
Control drawing FM
Drawing No.: 960005470 IInstrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M
FMR230, FMR231, FMR244, FMR245
Approval No.: IECEx PTB 04.0015X
Zone 0/1
Protection: Ex ia IIC T6...T1Instrukcje dot. bezpieczeństwa Ex (XA) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
AUS Ex 02.3752X
Certyfikat (ZE) -
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245
Allgemeine bauaufsichtliche Zulassung
Z-65.16-299Certyfikat (ZE) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1070 D, 960402-1071 DCertyfikat FM/CSA (ZD) -
CSA control Drawing
Drawing No.: 960402-2067 G
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2066 D, 960402-2087 D Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1067 HCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
FM
Drawing No.: 960402-1087 D Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
XP-IS
FM
Drawing No.: 960402-1067 F Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2073 C, 960402-2074 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-1072 D
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
IS-HART
CSA
Drawing No.: 960402-2069 B Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
IS-HART
CSA
Drawing No.: 960402-2065 D Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2073 D, 960402-2074 D
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
HART
CSA
Drawing No.: 960402-2067 E Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2069 C
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1073 E, 960402- 1074 ECertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
IS-HART
FM
Drawing No.: 960402-1072 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
FM
Drawing No.: 960402-1070 C, 960402-1071 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2073 B, 960402-2074 B Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1066 G, 960402-1087 GCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244. FMR245
IS-HART
FM
Drawing No.: 960402-1065 E Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1073 D, 960402- 1074 DCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
FM
Drawing No.: 960402-1073 C, 960402- 1074 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2072 C
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2070 C, 960402-2071 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2066 F, 960402-2087 F
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
HART
CSA
Drawing No.: 960402-2067 F Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244. FMR245
Drawing No.: 960402-1065 F
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2087 D Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
IS-HART
CSA
Drawing No.: 960402-2072 B Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
IS-HART
FM
Drawing No.: 960402-1069 C Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-1069 D
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2066 E, 960402-2087 E Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
FM
Drawing No.: 960402-1066 E, 960402-1087 E Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1067 GCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2070 D, 960402-2071 D
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1070 E, 960402-1071 ECertyfikat FM/CSA (ZD) -
Grounding of screen variations
Screen grounding
Certyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Control drawing FM
Drawing No.: 960402-1066 F, 960402-1087 FCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2067 G
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
PROFIBUS PA, FOUNDATION Fieldbus
CSA
Drawing No.: 960402-2070 B, 960402-2071 B Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230, FMR231, FMR232, FMR233, FMR240, FMR244, FMR245
Drawing No.: 960402-2065 E
Drawing Type: Control drawingCertyfikat FM/CSA (ZD) -
Micropilot M FMR230/231/232/233, FMR240/244/245
Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit
Dokumentacja specjalna (SD) -
Micropilot M FMR230/231, FMR240/244/245, FMR250
Functional Safety data sheet / Datenblatt zur Funktionalen Sicherheit
Dokumentacja specjalna (SD) -
Micropilot M FMR230/231/240/244/245
Kalibrierschein
Dokumentacja specjalna (SD) -
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245, FMR250
Micropilot S FMR530, FMR532, FMR533, FMR540
Hinweis zur Montage
Füllstand-Radar für Flüssigkeiten und Schüttgüter
Dokumentacja specjalna (SD) -
Micropilot M FMR 23x, FMR 24xwith 4...20 mA output signalFunctional
Safety Manual
Smart Transmitter for continuous and non-contact level measurement.
Cost-effective 4)820 mA 2-wire technology.
Suitable for
hazardous locations.Dokumentacja specjalna (SD) -
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 4,
DD Revision: 1, Device ID: 0x100F, Software Revision: 4.00Dokumentacja specjalna (SD) -
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 3,
DD Revision: 3, Device ID: 0x100F, Software Revision: 2.04Dokumentacja specjalna (SD) -
Interoperability Statement: Micropilot M, HART
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, HART Level Transmitter, Device Revision: 2, Device ID:
0x0f, Software Revision: 1.02.00Dokumentacja specjalna (SD) -
Interoperability Statement: Micropilot M, FOUNDATION fieldbus
Endress+Hauser field device has been tested with Rockwell Automation
Integrated Architecture-based host system Allen-Bradley ControlLogix.
Micropilot M, FOUNDATION fieldbus Level Transmitter, Device Revision: 3,
DD Revision: 3, Device ID: 0x100F, Software Revision: 1.0Dokumentacja specjalna (SD) -
Levelflex M FMP40, FMP41C, FMP43, FMP45
Micropilot M FMR230, FMR231, FMR240, FMR244, FMR245, FMR250
Hinweis zur Montage
Füllstand-Radar für Flüssigkeiten und Schüttgütern
Geführtes Füllstand-Radar für Flüssigkeiten und SchüttgüterDokumentacja specjalna (SD) -
Alignment of the housing
Alignment of the housing
Dokumentacja specjalna (SD) -
Micropilot M FMR230/231, FMR240/244/245, FMR250
Functional Safety Manual
Level-Radar with 4 to 20 mA Output Signal
Dokumentacja specjalna (SD) -
Micropilot M FMR23x / FMR24x / FMR250
Manufacturer Information for users regarding software updates (NE53)
Software version V01.04.00 HART and PROFIBUS PA
Informacja producenta (MI) -
Please fill in. (You can find example text among the HELP menu)
Please fill in. (You can find example text among the HELP menu)
Informacja producenta (MI) -
Micropilot M FMR24x / FMR250
Manufacturer information for users regarding software updates (NE53)
Software version V01.05.00 HART and PROFIBUS PA
Informacja producenta (MI) -
AMS FOUNDATION fieldbus Package V1.06.00
Manufacturer Information includes AMS - Device List, Release Notes –
FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.06.00Informacja producenta (MI) -
AMS HART Package V1.12.00
Manufacturer Information includes AMS - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00Informacja producenta (MI) -
Please fill in. (You can find example text among the HELP menu)
Please fill in. (You can find example text among the HELP menu)
Informacja producenta (MI) -
Simatic PDM HART Package 1.14.00
Manufacturer Information includes PDM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.14.00Informacja producenta (MI) -
PRM HART Package V1.08.00
Manufacturer Information includes PRM - Device List, Release Notes –
HART
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.08.00Informacja producenta (MI) -
PRM FOUNDATION fieldbus Package V1.05.00
Manufacturer Information includes PRM - Device List, Release Notes –
FOUNDATION fieldbus
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.05.00Informacja producenta (MI) -
Simatic PDM PROFIBUS Package V1.12.00
Manufacturer Information includes PDM - Device List, Release Notes –
PROFIBUS
Manufacturer Information for users regarding software updates
(following the NAMUR recommendation 53)
New software version: 1.12.00Informacja producenta (MI) -
kurier 01-2014
Kundenmagazin: Ihr Partner für mehr Anlagensicherheit
Czasopismo dla klientów (CM)01/14Niemiecki -
Napędy i Sterowanie styczeń 2008
Modernizacja pływakowych lub nurnikowych pomiarów poziomu
Publikacje (PU)08/09Polski -
Anteny przetworników poziomu- art CE_05_2010
Kryteria doboru anteny bezkontaktowego, radarowego
przetwornika poziomu. Rozwiązania konstrukcyjne zwiększające
bezpieczeństwo i ułatwiające eksploatację.Publikacje (PU)03/12Polski -
Anteny przetworników poziomu- art CE_05_2010
Kryteria doboru anteny bezkontaktowego, radarowego
przetwornika poziomu. Rozwiązania konstrukcyjne zwiększające
bezpieczeństwo i ułatwiające eksploatację.Publikacje (PU)03/12Polski -
Brewery application: Brewhouse, Application 17
Meas. Point 15: level measurement in the adjunct silo
Application 1
microwaveRozwiązania branżowe (SO)Angielski -
Juice application: Concentrate storage, Application 6
Meas. point 3: level measurement concentrate tank
Application 3
microwaveRozwiązania branżowe (SO)Angielski -
Brewery application: Bright beer buffer tanks, Application 5
Meas. point 3: level measurement at the bright beer tanks
Application 3
MicrowaveRozwiązania branżowe (SO)Angielski -
Time of flight technology is used to give reliable measurement in
Sulphuric Acid
Micropilot M FMR245 is used to measure sulphuric acid in a PTFE lined
bypass chamberStudium przypadków (CS)10/07Angielski -
Protection required to keep harmful chemical in the process tank when
instrument validation required
Tri-clamp® flange adapter with a microwave-transparent process seal is
used to separate an FMR245 Micropilot from critical applications. Using
this adapter, the radar unit can be removed without exposing the process
to the atmosphere.Studium przypadków (CS)06/10Angielski -
Radar measurement in Toulene Diamine (TDA) storage
Replacement of nuclear level transmitter and Liquphant® high level
switch with FMR245Studium przypadków (CS)06/10Angielski -
Radar level measurement in beer and beverage producer
The Micropilot M FMR245 is used for continuous, non-contact level
measurement of liquids, pastes, and slurries. The measurement isnot
affected by changing media, temperature changes, gas blankets or
vaporsStudium przypadków (CS)06/10Angielski -
Liquid propylene radar level measurement in a hortizontal cylinder
(bullet) tank
Replacement of a differential pressure (dP) transmitter with FMR245
radar gaugeStudium przypadków (CS)06/10Angielski -
Case study: the acid test for radar level measurement
Reliable radar level measurement with Micropilot M on scrubber columns
containing 96% sulphuric acidStudium przypadków (CS)06/04Angielski -
Liquid application with crystallization in the acid vessel
Micropilot M FMR 245 outrivals an ultrasonic transmitter, unaffected by
changing media, temperature changes, gas blankets or vapors.Studium przypadków (CS)01/10Angielski -
FMR245 in a Liquid Application with Radar Level Detection
Micropilot M FMR245 in a water based liquid application for food
protectionStudium przypadków (CS)01/10Angielski -
Micropilot M Level-Radar via PROFIBUS PA to the PlantPAx Process
Automation System
System using a 1788HP-EN2PAR Linking Device
Integration DocumentPartner systemowy (SP)01/13Angielski -
Micropilot M Level-Radar via HART to the PlantPAx Process Automation
System
System using a ControlLogix 1756 HART Analog Input Module
Integration DocumentPartner systemowy (SP)01/09Angielski -
Micropilot M FMR245
Continuous microwave level measurement device for two-wire technology
Tekst oferty09/06us -
GSD Single, GSD_EH_PA_LE_Micropilot_M_0x1522b_PALIB, 14.04.2014 (Level, M
icropilot M, 0x1522b)
PROFIBUS PA,
PROFIBUS System Version: AnyGeneral Station Description (GSD)1.00.00Language neutral -
GSD Single, GSD_EH_PA_LE_Micropilot_M_0x1522a_PALIB, 14.04.2014 (Level, M
icropilot M, 0x1522a)
PROFIBUS PA,
PROFIBUS System Version: AnyGeneral Station Description (GSD)1.00.00Language neutral -
EDD Single, EH_FF_LE_Micropilot_M_0x100F_0x02_0x02, 27.07.2011 (Level, Micropilot M, 0x100Fa)
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: AnyElectronic Data Description (EDD)1.01.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fa_0x03_0x01_FF_ITK4_01, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.01Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fa_0x03_0x03_FF_ITK4_60, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.60Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fa_0x04_0x01_FF_ITK4_61, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 4.61Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fa_0x04_0x02_FF_ITK5_00, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.00Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fb_0x05_0x05_FF_ITK5_20, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.20Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fa_0x04_0x04_FF_ITK5_20, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.20Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_HART_LE_MicropilotFMR2x_0x000F_0x01_0x03, 01.10.2015 (Level, Micropilot M)
HART,
PDM Version: 6.0 SP5, 6.1, 8.1, 8.2Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, EH_FF_LE_MicropilotM_0x100Fb_0x05_0x03_FF_ITK5_00, 09.11.2016
(Level, Micropilot M, 0x1
FOUNDATION Fieldbus H1,
FOUNDATION fieldbus System Version: ITK 5.00Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_HART_LE_MicropilotFMR25x_0x001E_0x05_0x02, 29.09.2014 (Le
vel, Micropilot M, 0x001E)
HART,
PDM Version: 6.0 SP5, 8.1 SP1Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_PA_LE_MicropilotM_0x1522b_Rev5_na, 21.02.2019 (Level, Micropilot M, 0x1522b)
PROFIBUS PA,
PDM Version: 6.0 SP5Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_PA_LE_MicropilotM_0x1522a_Rev2_na, 07.01.2019 (Level, Micropilot M, 0x1522a)
PROFIBUS PA,
PDM Version: 6.0 SP5, 8.1Electronic Data Description (EDD)1.00.00Language neutral -
EDD Single, PDM_HART_LE_MicropilotFMR2x_0x000F_0x02_0x04, 01.10.2015 (Level, Micropilot M)
HART,
PDM Version: 6.0 SP5, 6.1, 8.1, 8.2Electronic Data Description (EDD)1.00.00Language neutral -
DTM Single, MicropilotM_FMR2xx_FF_V5_xx_DevRev5, 22.10.2020 (Level, Micropilot M, 0x100Fb)
FOUNDATION Fieldbus H1,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.6.55.40Language neutral -
DTM Single, MicropilotM_FMR2xx_FF_FW1_04_zz_Dev_Rev_4, 22.10.2020 (Level, Micropilot M, 0x100Fa)
FOUNDATION Fieldbus H1,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.6.55.40Language neutral -
DTM Single, MicropilotM_FMR2xx_PA_V1_0x, 20.10.2020 (Level, Micropilot M, 0x1522a)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, MicropilotM_FMR2xx_PA_V2_04, 20.10.2020 (Level, Micropilot M, 0x1522a)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, MicropilotM_FMR25x_PA_V5_xx, 20.10.2020 (Level, Micropilot M, 0x1522b)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, MicropilotM_FMR2xx_PA_V2_00, 20.10.2020 (Level, Micropilot M, 0x1522a)
PROFIBUS PA,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.5.155.349Language neutral -
DTM Single, MicropilotM_FMR25x_V5_xx, 23.10.2020 (Level, Micropilot M, 0x001E)
HART,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00
Plant Resource Manager Version: R3.11Device Type Manager (DTM)1.4.188.39Language neutral -
DTM Single, MicropilotM_FMR2xx_V1_02, 23.10.2020 (Level, Micropilot M, 0x000F)
HART,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.4.188.39Language neutral -
DTM Single, MicropilotM_FMR2xx_V2_00, 23.10.2020 (Level, Micropilot M, 0x000F)
HART,
DeviceCare Version: 1.07.00
Field Xpert - SMT70 Version: 1.05.00
FieldCare Version: 2.15.00Device Type Manager (DTM)1.4.188.39Language neutral -
Faceplate Library, PRM_FF_Package_Level_1_05_00, 29.05.2018 (Level)
FOUNDATION Fieldbus H1,
Plant Resource Manager Version: R3.02, R3.12Faceplate1.05.00Language neutral -
Micropilot M
Kod przyrządu: FMR250-, FMR245-, FMR244-, FMR230-, FMR231-, FMR240-
Region: USA
Jednostka certyfikująca: FM
Kategoria: I,II,III/1/ABCDEFG
Ochrona: Antenna 6P, IS / AEx ia IIC T6 / NI / DIP, NEMA 4XExplosion ProtectionAngielski -
Micropilot M
Kod przyrządu: FMR244-, FMR231-, FMR245-, FMR240-, FMR250-, FMR230-
Region: USA, Canada
Jednostka certyfikująca: CSA
Kategoria: I/zone 0, I/zone 2, II,III/1/E,F,G/, I,II,III/1/A,B,C,D,E,F,G/, I/2/A,B,C,D/
Ochrona: Ex/nC/IIC/T, Ex/ia/IIC/TExplosion ProtectionAngielski -
Micropilot M
Kod przyrządu: FMR240-, FMR244-, FMR245-
Region: USA
Jednostka certyfikująca: FCC
Kategoria: K-BAND (25,5 GHZ)
Ochrona: LPDRadio EquipmentAngielski -
Micropilot M
Kod przyrządu: FMR245-, FMR244-, FMR240-
Region: Canada
Jednostka certyfikująca: Industry Canada
Kategoria: K-BAND (25,5 GHZ)
Ochrona: LPDRadio EquipmentAngielski , fr -
Micropilot M
Kod przyrządu: FMR240-, FMR244-, FMR245-
Region: Europe
Jednostka certyfikująca: SEE
Kategoria: K-BAND (25,5 GHZ)Radio EquipmentNiemiecki , Angielski -
Product Family: Micropilot M
Kod przyrządu: FMR230-, FMR244-, FMR231-, FMR240-, FMR245-
Region: International
Jednostka certyfikująca: Fieldbus Foundation
Software Version: DEVICE REV. 04, DD-ITK 5.20Fieldbus ConformanceAngielski -
Product Family: Micropilot I, Micropilot II, Micropilot M
Kod przyrządu: FMR231E-, FMR231-, FMR240-, FMR245-, FMR250-, FMR230-, FMR130-, FMR131-, FMR230V-
Region: International
Jednostka certyfikująca: PI, PROFIBUS International
Software Version: PROFILE 3.0Fieldbus ConformanceAngielski -
Micropilot M
Kod przyrządu: FMR245-, FMR244-, FMR240-, FMR231-, FMR230-
Jednostka certyfikująca: Endress+HauserFieldbus ConformanceAngielski -
Product Family: Micropilot M
Kod przyrządu: FMR240-, FMR244-, FMR245-, FMR250-
Region: International
Jednostka certyfikująca: Fieldbus Foundation
Software Version: DEVICE REV. 05, DD-ITK 5.20Fieldbus ConformanceAngielski -
Micropilot M
Kod przyrządu: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-
Region: Canada
Jednostka certyfikująca: CRNPressure EquipmentAngielski -
Micropilot M
Kod przyrządu: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-
Region: Canada
Jednostka certyfikująca: CRNPressure EquipmentAngielski -
Micropilot M
Kod przyrządu: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-
Region: Canada
Jednostka certyfikująca: CRNPressure EquipmentAngielski -
Micropilot M, Micropilot S
Kod przyrządu: FMR230-, FMR231-, FMR240-, FMR244-, FMR245-, FMR250-, FMR530-, FMR532-, FMR533-, FMR540-
Region: Russia (GOST)
Jednostka certyfikująca: Rosstandart
Numer dopuszczenia: DE.C.29.004.A № 31102MetrologyRosyjski -
Micropilot M
Kod przyrządu: FMR250-, FMR245-, FMR244-, FMR240-, FMR231-, FMR230-
Region: USA, Canada
Jednostka certyfikująca: CSA
Kategoria: GENERAL PURPOSE
Ochrona: Type4X/6POrdinary Location Product SafetyAngielski
Akcesoria / Części zamienne
-
-
Order code 52006628
Instrument plug M 20-M 12 "PA" (WDM)150
4-pin metall plug for installation in the device, providing connection to a T-Box (WDM) or cable socket (WDM). Cable length: 150mm. Not suitable for PROMAG and PROMAG.
-
-
-
Nr 20 Order code 517391-0011
Cover F12/T12 Alu, coated, gasket
Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231, FMR240/FMR244/FMR245, FMR250, FMU40/FMU41/FMU42/FMU43/FMU44.
-
Nr 20 Order code 52005936
Cover F12/T12 Alu, window, gasket
Material: Aluminium. Usage: VU331, Housing F12/T12, Micropilot M/S, Prosonic M, Levelflex M.
-
-
-
Nr 25 Order code 518710-0020
Cover T3/T12 Alu, coated, gasket
Material: aluminium, coated. O-ring EPDM. Usage: FMR230/FMR231,FMR240/FMR244/ FMR245, FMR250, FMR530/FMR531/FMR532/ FMR533, FMR540, FMU40/FMU41/FMU42.
-
-
-
Nr 11 Order code 52005643
Hood housing T12
Cable compartment, electronics side. Usage: Micropilot M/S, Prosonic M, Levelflex M.
-
Nr 11 Order code 52006026
Cover terminal compartment F12/F23
Hood terminal compartment. Usage: Micropilot M, Prosonic M, Levelflex M.
-
Nr 11 Order code 52019062
Cover terminal compartment F12/F23,FHX40
Hood terminal compartment. Usage: Separate display, Micropilot M, Prosonic M, Levelflex M.
-
-
-
Order code 71092209
-
Order code 543199-0001
Protective cover for housing T12/F12, SS
Usage: Micropilot M, Micropilot S, Prosonic M, Levelflex M. Material: 316Ti.
-
-
-
Nr 35 Order code 52006197
Terminal module 4-pole, HART, 2-wire
Cable connection. Usage: Housing F12/F23, Micropilot M, Levelflex M, Prosonic M.
-
Nr 35 Order code 52012156
Terminal module 4-pole, PA, FF
PROFIBUS PA, FOUNDATION Fieldbus. Usage: Micropilot II/M, Prosonic M, Levelflex M.
-
Nr 35 Order code 52013302
Terminal mod. Ex d, 4pole,2wr, HART, T12
Usage: Housing T12, Levelflex M, Prosonic M, Micropilot M.
-
Nr 35 Order code 52013303
Terminal mod. Ex d, 2pole,2wr, PA/FF,T12
2-wire, PROFIBUS PA/FOUNDATION Fieldbus. Ex d limiter. Usage: Housing T12, Levelflex M, Micropilot M, Prosonic M.
-
Nr 35 Order code 52018949
Terminal module 4p, EEx ia, HART,T12,OVP
4-pole, 2-wire. OVP = overvoltage protection. Usage: Housing T12, Levelflex M, Prosonic M, Micropilot M.
-
Nr 35 Order code 52018950
Terminal module 2p, EEx ia,PA/FF,T12,OVP
2-pole, 2-wire. PROFIBUS PA, FOUNDATION Fieldbus. OVP = overvoltage protection. Usage: Housing T12, Levelflex M, Prosonic M, Micropilot M.
-
-
-
Nr 31 Order code 52024953
HF-module FMR24x, FMR250, 26GHz
Version uP III.3. Usage: electronics from software version 1.0, FMR250. Electronics from software version 5.0, FMR240/FMR244/FMR245, advanced dynamics.
-
Nr 31 Order code 71026572
HF module FMR24x, 26GHz, v5.0
Version uP III. 5. Usage: Electronics from software version 5.0, FMR240/FMR244/FMR245.
-
-
-
Nr 40 Order code 52026443
Display VU331, version 2
Alphanumeric display, 4-line. Usage: FMR530/532/533, FMR540, FMU40/41/42/43/44.
-
-
-
Order code FHX40-
Wyświetlacz FHX40
Zdalny wyświetlacz z obsługa lokalną. Obudowa aluminiowa polowa IP65/IP67. Wyświetlacz 4-liniowy LCD. :: Menu z otwartym tekstem. :: Łatwe ustawienie. :: Wybór języka obsługi. :: Krzywa obwiedni echa. Zastosowanie: FMG60, FMU40/FMU41/FMU42/FMU43/FMU44
-
Order code 52013874
-
Order code 52016334
-
Order code 71020502
-
Order code 71020503
-
Order code 71020504
-
Order code 71007843
ToF Adapter FXA291
Zastosowanie: połączenie Micropilot M, Micropilot S, Levelflex M, Prosonic M, Tank Side Monitor, Deltabar S, Cerabar S, Gammapilot M, Micropilot I, z Commubox FXA291.
-
Order code 71067434
Modification name plate, non Ex
Blank. To fill in the new order code when a non Ex instrument has been modified.
-
Order code
Phase out spares
-
Order code
08/2019
-
-
Następca
-
Produkty podstawowe
- Łatwe w doborze, montażu i obsłudze
Poziom zaawansowania
Prostota obsługi
-
Produkty standardowe
- Niezawodne, wytrzymałe i łatwe w utrzymaniu
Poziom zaawansowania
Prostota obsługi
-
Produkty zaawansowane
- Wysoka funkcjonalność i wygoda użytkowania
Poziom zaawansowania
Prostota obsługi
-
Produkty specjalistyczne
- Zaprojektowane z myślą o wymagających procesach
Poziom zaawansowania
Prostota obsługi
Zależna od urządzenia
Segmentacja FLEX Poziom zaawansowania Prostota obsługi - F
- L
- E
- X
Segment Fundamental
Zaspokoi Twoje podstawowe potrzeby pomiarowe
Poziom zaawansowania Prostota obsługi - F
- L
- E
- X
Segment Lean
Z łatwością obsłuży Twoje codzienne procesy
Poziom zaawansowania Prostota obsługi - F
- L
- E
- X
Segment Extended
Zoptymalizuje Twoje procesy dzięki innowacyjnym technologiom
Poziom zaawansowania Prostota obsługi - F
- L
- E
- X
Segment Xpert
Sprosta Twoim najbardziej wymagającym pomiarom
Poziom zaawansowania Prostota obsługi Zależna od urządzenia
-