Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

WirelessHART solutions

WirelessHART solutions, cost-efficient integration of moving, changing and remote measuring points

WirelessHART provides an extremely flexible method of integrating measuring points into monitoring systems. It can be used in systems subject to regular expansion, e.g. well heads, those constantly on the move, as well as on rotating or moving machinery. As the systems are self-organizing, they require a minimum of time to set up, integrate and commission. Endress+Hauser’s adapter concept also allows WirelessHART communication to be quickly added to existing 4 to 20 mA devices.

Typical WirelessHART architecture ©Endress+Hauser

Typical WirelessHART architecture

Operating principle

A WirelessHART system comprises a gateway, which is connected to the monitoring system, and up to 250 WirelessHART field devices. Endress+Hauser’s adapter allows any HART or
4 to 20 mA device to join the wireless network as do specific device display modules. The instruments transmit their measured values at regular intervals to the gateway, which collects them and makes them available to a connected application. FieldCare device configuration software can be used to configure the network.

Korzyści

  • Rapid and flexible installation

  • Suitable for moving and rotating plant equipment

  • Suitable for changing and mobile installations

  • Bridges obstacles and integrates difficult-to-access measuring points

  • Upgrades legacy technology