obrazek przedstawia przykład dostępnego rozwiązania
Our standardized LNG bunkering solutions are designed for both onshore and offshore LNG bunkering operation. Coming with a variety of options to meet the needs of bunkering and maritime operators, they support a wide range of sizes and flow conditions.
Solution overview:
Available for:
Przemysł rafineryjny / stoczniowy
Hardware & Software:
Coriolis mass flowmeters (especially Proline Promass Q)
Raman analyzer (Rxn4), Rxn-41 Raman probe and fiber cable (max. up to 500 m)
Temperature sensors
Pressure sensors
Fully integrated control system with energy calculations, including flow computers and HMI
LNG & BOG mass quantity delivered
Total energy transferred of LNG & BOG
GCV & NCV (mass based)
Gross and net Wobbe index
Methane number (selectable calculation method AVL/MWM/PKI/CARB/ISO 15403)
Services:
Application consultancy & onsite inspection
Project management & engineering
FAT & SAT
Project commissioning & startup
System performance verification services
Life cycle services
Customer training
1st solution on the market that calculates energy transfers of LNG fuel in real-time
Endress+Hauser's LNG bunkering solution is the first one to provide real-time metering and composition analysis. This enables reliable measurement of the quality of the cargo transferred leading to unprecedented precision in LNG energy measurement. This is essential for maintaining safe and efficient bunkering operation, whether onshore or offshore, and for bunker vessels of all types – from ships to barges.
Endress+Hauser is committed to supporting the maritime energy transition by providing state-of-the-art LNG bunkering solutions, helping you to move away from maintenance-intensive measuring systems based on gas chromatography. Whether you operate at dedicated bunkering terminals or perform ship-to-ship transfers, our solutions integrate seamlessly with your infrastructure, ensuring reliable and consistent measurement of LNG mass, energy, and composition as well as boil-off-gas (BOG).
Benefit from highest accuracy when measuring LNG quantities
thanks to highly accurate and direct mass measurement with Coriolis flowmeters, eliminating the need for complex tank gauging calculations while ensuring reliable and transparent bunkering.
Monitor LNG composition in real time with patented Raman technology
and a fully integrated control system with energy calculations, allowing for precise measurement of energy content, impurity detection, and compliance with international standards.
Reduce overall operating costs
thanks to low-maintenance measuring instrumentation.
Ensure efficient space management onboard the barge
while complying with emissions reduction regulations – all thanks to the space-saving installation with a smaller overall footprint compared to conventional systems using gas chromatographs.
Single source provider
Benefit from one single source provider for all equipment.
Interested in our solutions? Our consultants can answer all your questions
Zapewnij sukces projektu i realizacji inwestycji, aby umożliwić optymalną wydajność zakładu dzięki usługom Endress+Hauser w zakresie projektów i rozruchu.
Discover how Endress+Hauser’s TDLAS H2S analyzers help to boost the safety of your natural gas pipeline network by preventing corrosion and minimizing explosion risk.
Systemy do rozładunku zbiornikowców
Dowiedz się, jak rozwiązania Endress+Hauser dla przemysłu naftowo-gazowego zwiększają zdolność przeładunkową nabrzeża i szybkość rozładunku płynów ze statków.
Skidy pomiarowe do załadunku i rozładunku w przemyśle petrochemicznym
Odkryj rozwiązania firmy Endress+Hauser dla przemysłu naftowego i gazowego do dokładnych i bezpiecznych pomiarów rozliczeniowych ciekłych produktów z ropy naftowej.
Analizator wilgoci w glikolowym procesie osuszania gazu ziemnego
Zobacz, jak szybkie i wiarygodne pomiary wykonywane przez nasze analizatory TDLAS H2O usprawniają procesy osuszania gazu ziemnego, zapewniając wysoką efektywność, przepustowość i bezpieczeństwo procesu technologicznego.
Detection of H2O in molecular sieve dryers
Learn how to increase efficiency and reduce costs in your LNG and NGL plant with Endress+Hauser’s TDLAS measurement solution for detecting H2O in molecular sieve dryers.
LNG composition measurement in tank run-down
Discover how LNG composition measurement with Endress+Hauser Raman analyzer systems can optimize the liquefaction process and improve storage safety.
Analizatory zawartości H2S i CO2 dla procesów oczyszczania gazu ziemnego
Dowiedz się, w jaki sposób analizatory H2S i CO2 produkcji Endress+Hauser zwiększają wydajność, obniżają koszty i zapewniają stabilność długoterminową w procesach oczyszczania gazu ziemnego w przemyśle naftowo-gazowym.
Systemy bunkrowania paliw okrętowych z przepływomierzami masowymi
Codziennie do zbiorników paliwowych statków pompowane są ogromne ilości oleju bunkrowego. Nawet najmniejsza niedokładność pomiaru powoduje straty. Nasze rozwiązanie zapewnia transparentność.
Systemy do pomiaru zawartości zbiorników dla przemysłu gazowo-naftowego
Usprawnienie transferu rozliczeniowego i magazynowania produktów płynnych w przemyśle naftowo-gazowym dzięki rozwiązaniom firmy Endress+Hauser do pomiaru zawartości zbiorników.
Pomiar składu LNG podczas załadunku cysterny
Dowiedz się, w jaki sposób pomiary ramanowskie pokonują wyzwania, zapewniając niezmiennie szybkie i dokładne odczyty podczas załadunku cystern LNG.
Pomiary do zbiorników LNG w przemyśle naftowym i gazowym
Pomiary zbiornikowe oraz bezpieczeństwo operacyjne w zarządzaniu zapasami LNG
Instalacja do rozliczeniowego przesyłu LNG
Dowiedz się, jak dokładnie mierzyć skład LNG podczas krytycznych transferów rozliczeniowych przy zmniejszonych nakładach operacyjnych.
Monitoring of wash water from ship exhaust gas scrubbers
Do you or your customers need to monitor the wash water quality of a marine exhaust gas cleaning system (EGCS)? Discover our robust and compliant scrubber water monitoring system.
Detekcja H2O w rurociągach gazu ziemnego
Dowiedz się, jak rozwiązania Endress+Hauser w zakresie pomiaru wilgotności TDLAS pomagają zoptymalizować przepustowość gazociągu, maksymalizując jednocześnie bezpieczeństwo i czas pracy.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .