Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Advantages of clamp-on flowmeters in industrial processes

Noninvasive flow measurement even in limited spaces with Proline Prosonic Flow W 400 and Prosonic Flow P 500

Picture of Proline Prosonic Flow clamp-on

Reliable measurement, no process interruption

When you can't interrupt your process or afford pressure loss but need a reliable flow measurement that’s where ultrasonic clamp-on flowmeters can help. Depending on your requirements, either Proline Prosonic Flow W 400 or P 500 is the ideal instrument of choice. Both are mounted noninvasively on the outside of the pipe, need only a minimum of inlet runs and are unaffected by aggressive liquids. Maintenance-free coupling pads ensure a stable measurement over the entire life cycle of the flowmeter.

The ideal solution for your challenge

Would you like to know more about the benefits and the features of our ultrasonic clamp-on flowmeters to find the ideal solution for your challenge? The following pages provide you with insights and details about our ultrasonic clamp-on offerings – divided into basic applications like water monitoring and complex applications such as the measurement of liquid hydrocarbons.

Picture of Proline Prosonic Flow clamp-on in basic applications

Noninvasive flowmeters for basic applications

Clamp-on with refinement for your basic applications: Benefit from FlowDC for maximum freedom when planning measuring points and from Heartbeat Technology for continuous process transparency.

Picture of Proline Prosonic Flow P 500

Noninvasive flowmeters for complex applications

Clamp-on with special robustness for your complex applications: Benefit from high-temperature sensors (up to 550 °C / 1022 °F) and measurement of liquid hydrocarbons.

Reliable, flexible, zero maintenance

The ultrasonic clamp-on portfolio with manifold strengths for noninvasive flow measurement

Find out more about our ultrasonic clamp-on portfolio in the e-brochure.

Want to know more?

Please contact us via the form below.

Przypisy końcowe

In the spotlight