obrazek przedstawia przykład dostępnego rozwiązania
The Raman Rxn5 analyzer equipped with an Rxn-30 probe delivers fast composition measurement of gas turbine fuel feeds. Reduce risk, optimize turbine operational conditions, and meet quality compliance specifications.
Solution overview:
Available for:
Przemysł energetyczny
Hardware & Software:
Raman Rxn5 analyzer
Raman RunTime embedded control software with Modbus TCP/IP or RS485
Raman Rxn-30 probe
Fiber optic cable up to 150 m
Sunshade racks, cabinets and shelters
Calibration with reference gas
Power and communications distribution
HTTPS remote access
Services:
Application Consultancy & Onsite Inspection
Project Management & Engineering
FAT & SAT
Project Commissioning
System Performance Verification Services
Customer Training
Multi-component measurement in seconds
for optimized turbine efficiency
Endress+Hauser’s Raman Rxn5 analyzer performs full composition measurement of gas turbine fuel feeds without sacrificing speed. Fast results allow you to quickly detect fuel composition fluctuations and make critical changes to optimize operational efficiency. Easily adjust combustion conditions to accommodate the properties of the blended fuel. Quickly adjust for flame speed and reduce flashback risks. Minimize the risk of turbine issues such as stage down, blow out, or excess emissions.
Heighten the safety and efficiency of your gas turbine operations using fast and reliable, real-time composition measurement with low maintenance requirements.
Quickly detect transient events
by receiving results in seconds.
Simultaneous measurement
Simultaneously measure H2, N2, CH4, C2H6, CO2, C3H8, O2, Btu, and Wobbe index from one system
Avoid condensate and burner coke up
Calculate the hydrocarbon dewpoint via composition measurement
Conduct minimal sample conditioning
Little maintenance, infrequent calibration, no sample transfer, and no carrier gases
Avoid damages
Avoid potential damage to injection nozzles caused by flame flashback
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .