Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Level measurement

Continuous level measurement and point level detection in liquids and bulk solids

Level measurement
146 Produkty
Sortuj według:
Filtr

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

Instrumentation for level measurement

Endress+Hauser provides versatile devices for continuous level measurement and point level detection in liquids, pastes, bulk solids and liquefied gases. The level instruments are designed for use in tanks, silos or movable containers in a wide range of industries, ensuring measurement accuracy, safety and efficiency in process control.

Level measurement technologies

Endress+Hauser offers a broad portfolio of level measurement technologies designed to meet specific application requirements. Depending on the application, level measurement can be performed using vibronic, ultrasonic, radar, hydrostatic, radiometric or differential pressure technologies. This wide choice of measuring principles ensures reliable performance, even in demanding process environments with high pressures, extreme temperatures or aggressive media.

Endress+Hauser supports customers throughout the entire lifecycle of a measuring point – from planning and commissioning to operation and maintenance. During operation, level sensors play a key role in preventing overfill and dry‑running, particularly in pump control and safety‑related applications. This helps ensure safe, efficient and stable process conditions.

Benefits

  • Improved plant safety: Overfill and dry-run conditions can be avoided through the use of appropriate level sensors, particularly in pump control applications
  • High measurement accuracy: Precise detection of levels in solids and liquids contribute to consistent product quality and effective process control
  • Application flexibility: A wide range of technologies support diverse container types and media, including liquids, bulk solids, pastes and liquefied gases
  • Consistent product quality: Continuous level measurement enables stable production processes, helping to maintain consistent quality standards and reduce waste
  • Cost efficiency: Robust instrument design, low maintenance requirements and long-term measurement stability reduce operating costs and minimize unplanned downtime
  • Global availability: Endress+Hauser offers a global portfolio of level instruments, complemented by worldwide service, support and application expertise

Learn more about level instruments and level measurement principles

Particularly small, exceptionally powerful: the Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

Do pobrania

Przeglądaj dodatkowe zasoby

document icon
Pomiary i sygnalizacja poziomu
Przegląd metod, przyrządów i rozwiązań pomiarowych pod klucz
download icon Pobierz