Title

Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Boost heat exchanger efficiency and safety

with accurate non-invasive temperature measurement

Accurate temperature measurement in the heat exchanger is critical for process efficiency, monitoring the thermal behavior of the heat exchanger itself, product quality and safety, and environmental concerns. It prevents overheating or undercooling, reduces energy consumption, and meets industry standards and regulatory requirements.

Heat exchanger ©Adobe Stock/Alexey Rezvykh

Benefits

  • Improved efficiency & safety

  • Improved energy recovering rates

  • Easy installation

  • Reduced maintenance

  • Reliable performance

The challenge

Monitoring multiple measuring points across different pipes of a heat exchanger is challenging due to different pipe sizes, vibrations, and high flow rates. Accurate temperature monitoring at inlets and outlets is crucial for efficient heat transfer and a stable gas composition. Continuous temperature measurement ensures the heat exchanger operates within desired parameters and detects deviations promptly.

Our solution

The non-invasive thermometer iTHERM SurfaceLine TM611 successfully meets the challenges of temperature monitoring in a heat exchanger. By measuring temperature accurately and fast, the performance and efficiency of the heat exchanger can be optimized, resulting in improved product quality and operational reliability.

Skontaktuj się z nami

Czy jesteś zainteresowany naszą ofertą? Czy chciałbyś porozmawiać o swojej aplikacji?

Prosimy o jak najbardziej szczegółowe informacje, jak możemy Ci pomóc. Dzięki temu będziemy mogli udzielić Ci najlepszej możliwej odpowiedzi.