Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Pressure measurement

Pressure and differential pressure measurement for liquids, gases and vapors

Field of Application Pressure
39 Produkty
Sortuj według:
Filtr

Do you need help selecting and sizing your next device?

Comfortably select, size and configure best-fit products for your measuring tasks and application.

Instrumentation for pressure measurement

Endress+Hauser offers a comprehensive portfolio of pressure measurement instruments for industrial applications involving liquids, pastes and gases. The devices cover absolute, gauge, differential and hydrostatic pressure measurement and also enable reliable level and flow determination.

Designed for hygienic and non-hygienic applications, Endress+Hauser pressure transmitters deliver accurate and stable measurements across a wide range of industries, including chemical and petrochemical, pharmaceutical, food and beverage, environmental, power generation, shipbuilding and automotive industries.

Pressure transmitters

In modern industrial process control, accurate and stable pressure measurement is essential for safe and efficient operation. Endress+Hauser pressure transmitters combine a robust design with advanced sensor technologies to deliver reliable and precise pressure measurement, even in demanding industrial environments.

Available sensor technologies include:

  • Ceramic pressure cells for chemically resistant pressure measurement and reliable performance in vacuum applications
  • Silicon pressure cells offer high measurement accuracy with minimal temperature influence
  • Measuring cells with Contite Technology, hermetically sealed and resistant to condensation
  • Diaphragm seals to protect the pressure sensor from aggressive or abrasive process media

For differential pressure measurement, Endress+Hauser offers solutions based on two sensor modules combined with a single transmitter. In hydrostatic level measurement, the pressure transmitter digitally calculates the differential pressure by combining the hydrostatic pressure at the vessel bottom with the headspace pressure at the top, enabling reliable level determination.

Benefits

  • Reliable process control: Accurate and stable pressure measurement ensures consistent product quality, optimized process efficiency and enhanced plant safety across a wide range of industrial applications.
  • Versatile pressure transmitters: A comprehensive portfolio of pressure transmitters supports gauge pressure, absolute pressure, differential pressure and hydrostatic pressure, enabling reliable use with diverse applications and process media.
  • Advanced sensor technologies: Ceramic, silicon, Contite Technology and diaphragm seal technologies enable precise pressure measurement even under extreme conditions such as aggressive media, high temperatures or vacuum.
  • Compliance and safety: International certifications for hazardous areas, hygienic processes and functional safety ensure compliant and secure operation of pressure transmitters in regulated industrial environments.
  • Low operating costs: A robust device design, long-term measurement stability and easy maintenance contribute to reduced lifecycle costs and high plant availability.
  • Worldwide availability and support: A global network ensures worldwide availability of instrumentation, services and support, from project planning to commissioning, operation and maintenance.

Learn more about pressure transmitters and pressure measuring principles

Particularly small, exceptionally powerful: the Compact Line

The Compact Line offers high performance in a compact design. The product portfolio includes the Micropilot FMR43, a compact radar device for non-contact level measurements with either 80 GHz or 180 GHz, as well as the proven-in-use point level sensor Liquiphant FTL43 and a reliable Cerabar PMP43 for pressure and hydrostatic level measurement. Specifically designed to meet the requirements in hygienic applications, our solutions increase the productivity, safety and simplicity of processes.

Do pobrania

Przeglądaj dodatkowe zasoby

document icon
Pomiary ciśnienia: oferta produktów, rozwiązań i usług
Niezawodna aparatura do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu
download icon Pobierz