For maximum safety and energy efficiency in steam applications
Steam is an essential agent in the food and beverage industry. However, typical steam bills can equate to hundreds of thousands or even millions of dollars. Most food plants produce and distribute what’s known as saturated steam. But steam has less value from an energy and financial standpoint, with 90% of dry steam losing 10% of its energy.
It's crucial to select the best-fit flow technology for your application. However, if the best-fit technology isn't utilized correctly, it can result in measurement errors. For example, 90% of dry steam will result in an extra 5% of errors for vortex flowmeters and 8% for dP flow solutions, requiring further compensation. These errors can pose safety concerns, too, as excess water in steam piping can result in water hammer issues.
Additionally, plant personnel must measure and compensate for dryness fraction, comply with ISO 14001, 50001 and other environmental and energy management standards.
Maintaining safety and unlocking efficiencies at the same time
Accurate steam production can save users valuable time and money regarding operating and maintenance costs. Furthermore, monitoring the steam process's intricacies can be a critical component of safety as personnel deal with potentially hazardous conditions. Holistically, a more pinpointed approach to the steam process allows plant personnel to become more in tune with their energy savings initiatives.
Steam management starts with a direct utility management objective. Whether a user intends to combat the challenges above about their steam equipment, control systems and infrastructure, or reduce heat loss in the distribution and fuel consumption and boost heat exchanger optimization, accurate and reliable measurement and monitoring remain pivotal. As a result, operational and maintenance efficiencies are also unlocked.
Enhancing steam efficiency includes adding crucial process instrumentation with optimal monitoring capabilities. With proper instrumentation, plant personnel can detect energy consumption, safety concerns and inefficiencies. As a result, energy savings, safety and cost-effectiveness are augmented.
In essence, steam management should not be seen merely as a choice but as a necessity. Today, in steam processes, smart instrumentation is essential for saving money and energy and even putting plant personnel in a safer environment.
Istnieje wiele różnych mediów i aplikacji, które można zbadać, aby odkryć potencjał oszczędności energii. Sprawność kotła i jakość pary są punktem wyjścia dla dalszych analiz.
Korzystając z rozwiązań Endress+Hauser do zarządzania energią, użytkownicy mogą skutecznie identyfikować słabe punkty i potencjał oszczędności w systemach sprężonego powietrza.
Para wodna jest kluczowym nośnikiem ciepła w różnych gałęziach przemysłu, a jej produkcja, dystrybucja i wykorzystanie mają najwyższy priorytet w zakresie bezpieczeństwa.
Systemy ogrzewania i chłodzenia mają w codziennej pracy kluczowe znaczenie. Dowiedz się więcej o odzyskiwaniu ciepła odpadowego (WHR), ogrzewaniu i chłodzeniu sieciowym i procesowym, oszczędzaniu energii i kosztach związanych z tymi mediami użytkowymi
Contact us to find out more for your steam measurement needs
Our local Endress+Hauser experts are willing to support you.
E-book z rozwiązaniami w zakresie oszczędności energii dla wszystkich branż
Istnieje duży potencjał oszczędności w systemach parowych, sprężonego powietrza, gazów technicznych a także układach ogrzewania i chłodzenia. Kompleksowe monitorowanie zużycia energii pomaga zmniejszyć jej zużycie o 5-15%.
Oszczędność cennych zasobów i optymalizacja kosztów mediów
Efektywność produkcji zależy głównie od zarządzania zużyciem energii i związanymi z tym kosztami. Rozwiązanie tego problemu wymaga ciągłego monitorowania, rejestrowania i wizualizacji procesu.
Zrównoważony odzysk odpadów żywności
Wernsing Food Family, niemiecki producent żywności przetwarza odpady produkcyjne na energię i w ten sposób przyczynia się do realizacji swej ambitnej strategii zrównoważonego rozwoju.
Koncepcje oszczędności mediów w branży spożywczej
Innowacyjna aparatura, kompleksowe zarządzanie energią i skuteczne strategie zmniejszenia zużycia energii przynoszą korzyści producentom żywności i napojów
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .