Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType K: -40 °C ...1.100 °C (-40 °F ...2.012 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.400 °C (32 °F ...2.552 °F)
Maks. długość zanurzeniowa na żądanieup to 4.525,00 mm (178,15'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType K: -40 °C ...1.300 °C (-40 °F ...2.372 °F) Type J: -40 °C ...750 °C (-40 °F ...1.382 °F) Type N: -40 °C ...1.150 °C (-40 °F ...2102 °F) Type S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.600 °C (1.112 °F ...2.912 °F)
Maks. długość zanurzeniowa na żądanieup to 4.000,00 mm (157,48'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 3.500,00 mm (137,80'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 3.500,00 mm (137,80'')
Maks. ciśnienie procesu (statyczne)at 20 °C: 1 bar (15 psi)
Zakres temperatur pracyType S: 0 °C ...1.600 °C (32 °F ...2.912 °F) Type R: 0° C ...1.600 °C (32 °F ...2.912 °F) Type B: 600 °C ...1.700 °C (1.112 °F ...3.092 °F)
Maks. długość zanurzeniowa na żądanieup to 2.500,00 mm (98,43'')
High temperature thermometers
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
In steel treatment, glass smelters, flue gas applications and in the brick and ceramics industries temperatures up to 2000 °C (3632 °F) can occur. High temperature applications require special thermometers with thermowells made from ceramic or special alloys and different types of thermocouples made from base or noble alloys, such as platinum and rhodium. The protection tube protects the sensor from mechanical and chemical damages and temperature shocks caused by the process and therefore increases the life span of the sensor.
Portfolio description
Our portfolio of modular high temperature thermometers provides:
Modular design for easy configuration to the application needs
Optional temperature transmitter integrated or in remote location
Thermocouples (TC) sensors type J, K, N or type B, S, R
Protection tubes made from special alloys or wide range of ceramic material
Threaded, compression fitted and flanged process connections
The modular design and the high variety of options allow a configuration of the thermometers to the requirements of the applications in a high variety of industries.
Energy production e.g. biomass, coal
Chemical industry e.g. gasifiers
Industrial furnaces e.g. waste incineration
Glass industry
Steel and iron production
Cement and building material
Benefits
Long lifetime by usage of innovative thermowell materials with increased wear and chemical resistance
Cost savings for maintenance of the measuring point, quality improvements of the products and increased plant safety
Long term stable measurement due to sensor protection with non-porous materials
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .