Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.
Introduction

Process instrumentation for efficient hydrogen compression and transport

High-pressure environments need robust sensors. Hydrogen embrittlement requires specialized materials for accurate measurement and safe operation. Reliable temperature and storage monitoring systems, including pressure, temperature and level sensors, are essential to ensure safe and efficient operation for a cleaner future.

Parameters

Focus on key process parameters

Mitigate pressure membrane embrittlement

Hydrogen can permeate through sensor materials, causing embrittlement and potential failure. Selecting materials that are resistant to hydrogen embrittlement is crucial for ensuring the longevity and accuracy of pressure sensors.

Ensure reliable flow measurement

Flow measurement of liquid hydrogen is severely affected by the presence of entrained gas. Coriolis flow meters with dual frequency technology remain unaffected by such application conditions.

Measure level accurately

Level sensors must be compatible with cryogenic temperatures and pressures. Specialized materials and designs are required to withstand these extreme conditions and provide accurate level measurements.

Pressure measurement

Hydrogen pressure measurement with gold-plated membrane

Hydrogen can permeate through many metals, including those used in pressure sensor diaphragms and seals. This can lead to hydrogen-induced cracking, reduced mechanical strength and eventual sensor failure. Endress+Hauser offers pressure sensors with specialized diaphragm materials and plating designed to resist hydrogen permeation and maintain long-term stability in hydrogen-rich environments.

  • Reliable measurement and high accuracy in hydrogen applications.
  • Complete portfolio of pressure transmitters available with gold-plating option.
  • Bluetooth connection for convenient access to the device.
Flow measurement

Measure hydrogen flow accurately

Hydrogen is the lightest gas that exists and at atmospheric conditions it has a density that is 10 times lower than natural gas. Since hydrogen streams have little mass to propagate sound and often exhibit high gas velocities, velocity-based measurement principles struggle to produce repeatable and accurate flow measurement results. Our Coriolis flow meters offer:

  • Best-in-class turndown for hydrogen flow measurement, gasket-free construction, SIL and Ex for highest safety.
  • Highest measurement sensitivity to achieve the widest mass flow measurement range.
  • Superior zero-point stability, can measure hydrogen at low pressure with the lowest measurement error in the market.
Level measurement

Capacitance level measurement for liquid hydrogen tanks

Capacitance technology offers reliable measurement for liquid hydrogen applications, unaffected by dielectric constant, vapors, temperature, or pressure changes, ensuring safe and accurate level measurement. Our Liquicap FMI51 offers:

  • Enhanced safety through proven capacitance technology.
  • Special insulation components and separate electronics make sure the cryogenic temperatures do not harm the devices.
  • Proven in use and suitable for use in small stationary process tank.

Planning a project? Discuss your challenges with our expert.

Your local Endress+Hauser experts are ready to support at every step of the way.

Przypisy końcowe

Related solutions

Discover why we're the right partner for safe and efficient hydrogen compression and transport