Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Redefining non-invasive temperature measurement!

For demanding applications typically needing a barstock thermowell thermometer, the non-invasive thermometer iTHERM SurfaceLine TM611 is a great alternative.

Non-invasive temperature assembly for industrial pipes

The alternative for harsh process conditions.

  • Superior accuracy and response time comparable to invasive temperature measurement!
  • Process temperature measurement without the risk of leakage and flow disruption.
  • True measurement! No electronic compensation, no calculations.
  • Optimized thermal conductivity: Advanced geometry of the thermal coupling element for excellent heat transfer.
  • Minimized heat transfer resistance: For optimal accuracy and response time.
Non-invasive thermometer for demanding applications ©Endress+Hauser

For demanding applications across all industries

  • High flow velocities
  • High process pressures
  • Highly viscous media
  • Corrosive media
  • Abrasion
  • Pigging
  • Small pipe diameters
Non-invasive thermometer for energy monitoring ©Endress+Hauser

For energy and safety monitoring

  • Greenfield projects
  • Subsequent installation
  • Temporary measurements
  • Additional measurements
  • Flexible positioning at various points on one pipe...
  • ... or across different pipes in a plant

Product at a glance

Unlock superior accuracy, enhanced safety and remarkable time and cost savings with iTHERM SurfaceLine TM611. Discover its versatility across heavy-duty industries and learn how it can help you overcome application challenges.

Research engineer, TU Ilmenau

Our study shows that the response time of the Endress+Hauser TM611 is better than many invasive thermometers with straight thermowells, and has fewer measurement errors at shallow immersion depths.

Marc Schalles, Research engineer, TU Ilmenau
Andreas Kohrs

It could hardly be easier to determine the ΔT of a heat exchanger without making any changes to the pipework. Direct comparison measurements show a deviation of ±1°C, which is sufficient for us.

Andreas Kohrs, I&C Planning, Sasol Germany GmbH
Logo Clariant

iTHERM SurfaceLine TM611 enables the integration of precise temperature measurement - without any mechanical modification / plant downtime. A very interesting solution for our ongoing production.

Maximilian Lindinger, EI&A Engineer, Clariant Produkte Deutschland GmbH

FAQ - frequently asked questions

Contact us

Do you have more questions? Would you like to try out the product for yourself?
Contact us for any support or questions. We are confident that iTHERM SurfaceLine TM611 will prove its value in practical use. 

Przypisy końcowe

More information