Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

IO-Link communication

Digitalization of the last mile

IO-Link digital communication technology

Smart Ethernet devices like valve islands, remote IOs, recorders, liquid analyzers or flow measurement devices are digitalized with Industrial Ethernet, e.g. PROFINET or EtherNet/IP. Basic devices also become digitally accessible with IO-Link: This makes offline parametrization, data transparency and plug-and-produce device exchange available for all devices.
Discover the latest IO-Link portfolio extension from 2024 dedicated to the Food & Beverage Industry!

Benefits

  • Plug-and-produce device exchange Time-saving parameterization using the engineering system, no need for additional software. Comprehensive access to device, diagnostics and process information. Fast data upload/download for maintenance and service.
  • Simple operation Time-saving Endress+Hauser operating concept. Optimal usability through guided parameterization. User-specific menu structures and device access.

All Endress+Hauser IO-Link products are tested and certified according to IO-Link Version 1.1. The technology is proven in practice with a rapidly growing installed base worldwide.

Further technology related information is provided on the IO-Link website.

Discover more benefits for engineers, operators and maintenance personnel on an additional IO-Link technology page from Endress+Hauser.

A small preview of our IO-Link product portfolio:

8 Produkty
Filtr X icon

Do pobrania

Przeglądaj dodatkowe zasoby

document icon
Broszura kompetencji IO-Link
Digitalizuj swoją produkcję, dzięki IO-Link. Urządzenia Smart Ethernet są digitalizowane za pomocą przemysłowego Ethernetu, np. PROFINET lub EtherNet / IP. Podstawowe urządzenia stają się również dostępne cyfrowo dzięki IO-Link:
download icon Pobierz