Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Endress+Hauser development team wins 2025 AMA Innovation Award 

Industry association cites the ultrasonic flowmeter as an exceptional innovation in the field of sensor and measurement technology 

Data publikacji: 13.05.2025

Highly innovative, original and market relevant: These three key features are of particular importance when selecting the winner of the AMA Innovation Award. The development team from Endress+Hauser was thus able to persuade the professional jury with the Proline Prosonic Flow P 500 ultrasonic flowmeter. 

The development team from Endress+Hauser Flow, the product center for flow measurement technology based in Reinach, Switzerland, prevailed against 27 international competitors. The four-person team consisting of Beat Kissling, Quirin Müller, Roberto Vitali and Andreas Berger developed a clamp-on ultrasonic sensor that enables non-contact flow measurements at temperatures of up to 550 degrees Celsius for the first time. 

Precise measurement of high-temperature liquids 

Prosonic Flow P 500 from Endress+Hauser represents a significant advance in ultrasonic clamp-on flow measurement technology. Designed for a wide range of process applications, it ensures precise measurement of liquid flows without direct contact with the medium, making it ideal for aggressive, corrosive or abrasive liquids. The device supports functional safety (SIL) and is suitable for use in hazardous areas, offering robust performance over a wide temperature and nominal size range. 

Improved performance and versatility 

Prosonic Flow P 500 has advanced software features such as FlowDC for disturbance compensation, enabling accurate measurements even under difficult installation conditions. The integrated web server provides easy access to diagnostics, configuration and device data, simplifying installation and maintenance. With Heartbeat Technology, the device provides continuous self-diagnostics and verification, enabling reliable operation and predictive maintenance. 

The AMA Innovation Award is presented by the Association for Sensors and Measurement and is considered one of the most prestigious awards in the industry. It honors innovative researchers and development teams. The jury is made up of representatives from industry and science. The awards ceremony was held on 6 May 2025 as part of the Sensor+Test trade fair in Nuremberg, Germany. 

Do pobrania

    EH_2025-05-13_AMA-Award.zip

Lista subskrybentów

Otrzymuj kolejne komunikaty dla prasy i aktualności bezpośrednio do Twojej skrzynki odbiorczej. Bądź na bieżąco, zapisując się na listę subskrybentów Endress+Hauser.

Endress+Hauser press list

Endress+Hauser regularly sends out press releases on current topics and company information to media professionals.

Select the topics you are interested in:  *
Select the industries you are interested in: *

Personal Data


Fields marked with * are required. You will receive an email with a confirmation of your subscription. The information enlisted is voluntary and your data will only be used for personalizing your newsletters and not be passed onto any third party. For statistical reasons we will perform anonymous link tracking.

Kontakt