Pressure on sales, margins and product quality, combined with a shortage of skilled labor, drive food processors to look at more efficient ways to increase productivity uptime and reduce product losses. By supplementing or replacing laboratory measurement with inline measurement instrumentation, production check steps can be greatly improved, thus increasing throughput and reducing hold times as well as the risk of off-spec product.
Najważniejsze fakty
Do < 1%
straty
dążą producenci żywności na całym świecie, jednak 5% i więcej nie są rzadkością. Odpady powstają w produkcji żywności z różnych powodów: zmiany produkcji, błędy w recepturach lub opóźnienia w produkcji, które prowadzą do degradacji i zmienności surowców. Wprowadzenie wbudowanych pomiarów jakości pomaga poprawić, a nawet wyeliminować niektóre z tych okoliczności, zapewniając jakość i dalszą redukcję odpadów.
Process insights
Click through these process maps and learn in detail where you can implement inline quality control in your processes. See the relevant critical process parameters and discover our product offering for specific measuring points.
Measure the product concentration inline and manage your process in real-time.
Measure and manage the color of your products inline
Inline pH Measurement in hygienic applications without glass
Wort boiling process in a brewery. Inline quality control of the parameter color and pH, take a closer look.
Preparation and mixing of softdrinks. Density, conductivity and color are important parameters for quality - they all can be controlled with inline measurement.
Benefit from our digital pH sensor Ceragel CPS71D in your sugar evaporation process.
Discover our inline turbidity measurement in the process of edible oil neutralization.
Benefit from an accurate inline flow measurement with Proline Promass Q300 in the milk intake process.
Measure the product concentration inline and manage your process in real-time.
Measure and manage the color of your products inline
Inline pH Measurement in hygienic applications without glass
Wort boiling process in a brewery. Inline quality control of the parameter color and pH, take a closer look.
Preparation and mixing of softdrinks. Density, conductivity and color are important parameters for quality - they all can be controlled with inline measurement.
Benefit from our digital pH sensor Ceragel CPS71D in your sugar evaporation process.
Discover our inline turbidity measurement in the process of edible oil neutralization.
Benefit from an accurate inline flow measurement with Proline Promass Q300 in the milk intake process.
pH measurement
More than 30% of all quality-relevant process measurements are related to pH. While this parameter is often used to monitor taste and consistency, the primary application is to ensure the correct pH levels in acidified foods for safety purposes.
Our expertise in the field
Other examples include: monitoring the fermentation rate or determining when fermentation is complete, detecting trace CIP fluid contamination before packaging or bottling, monitoring the pH value to ensure the shelf life of the end product. Endress+Hauser offers a wide range of pH sensors, from glass electrodes and enamel sensor up to non-glass ISFET sensors.
- Rely on glass sensors like the Memosens CPS61E for precise measurements and rapidly changing pH values.
- For very sticky or viscous media such as mayonnaise, the Ceramax CPS341D enamel sensor meets the highest demands for measurement accuracy while providing optimal long-term stability and the lowest maintenance requirements.
- The Memosens CPS77E non-glass ISFET sensor can be used with peace of mind for final pH checks or in production.
Density and concentration measurement
To monitor and control the consistent quality of a product, density must be measured accurately. To determine the concentration, the density values are converted to different units such as °Brix, °Baume, API, °Plato or alcohol.
Our expertise in the field
The medium density can be continually (inline) monitored and controlled in a wide range of applications, drastically reducing the effort involved in regular sampling and lab analyses. Endress+Hauser offers different physical measuring principles.
- Measure density/concentration with superior accuracy using the Proline Promass Q 300. This flowmeter is optimized for liquid applications where entrained gas is known to be present.
- Vibronic technology offers accurate density measurement in tanks. Hygienic design and cost-effective installation with up to 5 measuring points managed by a single FML621 density computer.
Color and turbidity measurement
Color and turbidity measurement are essential for quality and taste in edible oil, beverages, beer, wine and molasses. They are use in a wide variety of applications such as effluent monitoring, removing turbid substances in raw oil, product loss detection in dairies or simple phase separation.
Our expertise in the field
Ensuring each of these applications and processes requires permanent monitoring of the critical parameters color and turbidity. Endress+Hauser offers a wide range of optical sensors dedicated to the specific application need.
- Precise inline color measurement in liquids in the visible region of the electromagnetic spectrum using our OUSAF22 color sensor, which measures the slightest color changes to ensure superior end product quality.
- The OUSTF10 inline turbidity sensor is used for measuring suspended solids, emulsions and immiscible fluids in process liquids.
- The OUSAF11 hygienic absorption sensor is used for phase separation or for ensuring that the right grade of milk is present. Also suitable for the immediate detection of product in CIP solutions and effluent or media leaking into chiller water lines.
Conductivity measurement
Conductivity measurement can provide early detection of contamination from improperly flushed lines or leaking valves. This facilitates early identification of the source of the issue and prevents contaminated products.
Our expertise in the field
Endress+Hauser provides reliable and accurate instruments for all measurement ranges and conditions, such as CIP cycles or hygienic processes. Benefit from a wide range of sensors and transmitters.
- Where speed of response or highest accuracy is needed, the Indumax CLS54D digital conductivity sensor is unmatched in the market.
- Choose the compact conductivity device Smartec CLD18 for applications where the toroidal measurement is needed and an embedded transmitter is of advantage.
- Use the Memosens CLS82E digital 4-electrode conductivity sensor for hygienic applications that need to cover a broad measuring range such as phase separation or fermentation.
Chemical composition measurement: Raman spectroscopy
Inline Raman spectroscopy measurements provide in-depth chemical composition knowledge about your process without the need to collect a sample for laboratory analysis. Raman spectroscopy can monitor multiple aspects of product quality with a single probe, around the clock, thus enabling in-process corrections and faster product release.
Our expertise in the field
Incorporation of Process Analytical Technology (PAT) tools, such as Raman spectroscopy, into the process during early stages of process development helps deliver consistent product and process quality. With our proven reliability, repeatability, and compliance support, we have over 30 years of customer success in process improvements after implementing Kaiser Raman technology.
- Would you like to learn more about Raman spectroscopy in the food & beverage industry? Then take a look in our application guide "Raman spectroscopy food & beverage".
Benefits
Working together with numerous customers, our industry and application experts have achieved striking results in the implementation of inline quality control. Together we were able to ensure product quality and reduce product loss. Endress+Hauser guarantees you success from the very start. Our goal is to be a reliable partner in every aspect of your production.
Najważniejsze fakty
100%
continuous real-time information
from your production process.
Najważniejsze fakty
30%
reduced risk
of product loss by off-spec products with the elimination of blind spots between samples.
Najważniejsze fakty
40%
longer lifetime
of analytical sensors with Memosens technology.
Our offering
Inline quality measurement enables processes to run with a higher level of control. Changes in the process, caused by raw materials, energy supply or operational influences, can be detected immediately. Inline quality control tracks the process every second to complement lab testing, completing the picture and facilitating continuous quality improvements. Endress+Hauser offers a wide portfolio of technologies and process instrumentation that help you:
- Ensure product quality and protect your brand
- Avoid product losses
- Increase plant availability
- Reduce raw material