Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
Safe drinking water

Ensure potable water safety

Fulfill environmental legislations and manage your risks in the drinking water treatment process

Increasing population, industrialization and climate change intensifies water scarcity. Water abstraction from wells, springs and rivers must be controlled to avoid irreversible damage to the local water balance. However, micro pollutants, hormones and other contamination make treatment challenges for safe drinking water more and more difficult. This results in more complex processes that need careful monitoring to ensure water safety.

50%

ludności świata

będzie mieszkać na obszarach dotkniętym niedoborem wody do 2025 r. Źródło: Światowa Organizacja Zdrowia (WHO).

Więcej informacji dot. wody, opracowanych przez Światową Organizację Zdrowia
Czysta woda pitna

Nasza oferta

The World Health Organization initiated the implementation of risk management systems and developed water safety plans to reduce the risk of contamination of potable water during abstraction, treatment and distribution. Safety plans mention that documentation management, instrument verification and maintenance strategies support the advanced quality management system. But this demands a high level of automation and online instrumentation. Endress+Hauser can support you with:

  • Container solutions for water body monitoring

  • An extensive portfolio for most measuring tasks in water treatment processes

  • Panel solutions for online analysis tasks and remote control solutions for periphery plant sections

  • Installed Based Analysis to identify critical control points and maintenance optimization, calibration and verification service

The drinking water treatment process in detail

  • Drinking water treatment ©Endress+Hauser
  • Water abstraction ©Endress+Hauser
  • Oxidation and gas exchange ©Endress+Hauser
  • Manganese and iron precipitation ©Endress+Hauser
  • Flocculation and sedimentation ©Endress+Hauser
  • Sand filtration ©Endress+Hauser
  • Demineralization with ion exchange ©Endress+Hauser
  • Membrane filtration ©Endress+Hauser
  • Drinking water storage ©Endress+Hauser
  • Drinking water outlet and network control ©Endress+Hauser

What you can do to protect our water

Water body monitoring

Endress+Hauser’s measurement container solutions are based on many years of experience in engineering, container construction and project management. On request, we even incorporate third-party devices and components to create a total turnkey solution. We have experience in engineering and designing customer specific panels and container solutions, which include standalone measuring points with independent power supplies, remote data querying and integration of third-party suppliers.

Water body monitoring

The solution for critical control points

A high degree of measurement accuracy is essential for safe monitoring of your critical control points. That's why we offer digital sensors based on our Memosens technology. These intelligent sensors have an integrated data chip in the head that stores raw data. The head can be easily replaced without disrupting the process and then recalibrated in the lab. This not only improves reliability but also enables predictive and easy maintenance.

Easy maintenance and operation with Memosens

Transmitter platform for all liquid analysis applications

Liquiline is the ideal platform for all liquid analysis applications and forms the basis for our state-of-the-art transmitters, analyzers and samplers. The uniform operation across all products offers convenience and ease of use and protects your process from operating errors. Liquiline’s standardized components optimize your spare part stock and provide significant cost savings.

  • Uniform operation for convenient, efficient and safe operation

  • Automatic sensor recognition speeds up commissioning

Liquiline transmitter platform

Reliable flow measurement

Flow measurement in the water distribution network is a basic and important control parameter. Leak detection, pump management and general flow balancing cannot be done without flow measurement.

  • Complete product portfolio of electromagnetic flowmeters specifically for the water industry

  • Corrosion resistance certified to EN ISO 12944 for a maintenance-free, dependable measurement

  • Increased measurement reliability thanks to advanced self-diagnostics concept

  • Installation costs reduced by flexible installation with unique “lap-joint flange concept”

Ensure safe water distribution by reliable flow distribution

Korzyści

Clean drinking water is one of life's essentials. That's why water plant operators carry a special responsibility. To fulfil this responsibility they need a partner they can always trust. Endress+Hauser is a family-owned company of more than 60 years. We are focused on creating sustainable relationships with our customers from all over the world.

40%

longer service life of Memosens sensors

250,000

Memosens sensors installed worldwide

60+

years of experience in measurement instrumentation