The Endress+Hauser Group

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
Services for continuity in pharmaceutical manufacturing

Services for continuity in pharmaceutical manufacturing

How a service provider with industry expertise can help ensure continuity in a complex environment

Continuity is key for efficient pharmaceutical manufacturing. Unforeseen shutdowns may lead to drug shortages, which can have a significant impact on patient care and public health. In 2011, there was a drug shortage of nearly 300 drugs in the USA. Even though the FDA is working on finding ways to mitigate drug shortages, the numbers are decreasing slowly and the issue is still not resolved globally. Targeted services help assure continuity in manufacturing, quality and drug availability.

90%

reduction of non-conformities per year

thanks to optimized management of calibration (in a life sciences plant in France)

optimized management of calibration works

What you can do

Too little maintenance can result in costly downtime. On the other hand, unnecessary maintenance leads to additional expenses. A risk-based maintenance strategy helps identify critical measuring points and balance the necessary effort and costs. Measuring points with higher criticality need more attention and effort regarding maintenance and calibration than those with less criticality. Sustainable service partnerships lead to improved plant performance and maximum value.

  • Installed base analysis as the foundation to define the focused maintenance regime and activities based on upfront identification of your critical assets

  • Long-term service contracts with a reliable, competent and global service partner

  • Calibration interval optimization to reduce costs and improve plant availability without compromising risk and compliance

  • Managed services which include frequent measurement and reporting of KPIs to identify possibilities for continuous improvement

  • Get full transparency of maintenance and calibration activities, efficiency and costs

Learn where services support pharmaceutical manufacturing

  • Bioprocess overview ©Endress+Hauser

    Bioprocess overview

  • Water purification process ©Endress+Hauser

    Water purification process

Applications

Industry experts help keep your plant running

Services for efficiency and continuity in pharmaceutical manufacturing should include more than emergency support. Of course a reliable service partner is needed for quick diagnosis and prompt repair to minimize downtimes. For long-term support, global availability and knowledge on the stringent GMP regulations is essential. This is a basic requirement to ensure high plant availability, frequent maintenance and periodic calibration.

Industry experts help you keep your plant running

Analyze your installed base

Instruments are crucial for reliable plant operation, but they are often not included in the maintenance plan. However, age and obsolescence may lead to reduced plant performance or uptime. With increasing complexity, it is a challenge to balance maintenance efforts. The installed base analysis provides key information to facilitate relevant decision making. It allows plant users to have transparency and provides insights on how to improve process availability and minimize downtime risks.

Analyze your installed base

Optimize calibration intervals

Measuring instruments have become more and more reliable, a fact not often reflected in the calibration interval specifications. This leads to inefficiency and increased risk caused by frequent manual interference. Dynamically determined calibration intervals are based on results of past calibration events and statistical methods. Typically, this results in extended intervals, while instrument failures can be predicted and reliability is increased.

Optimize calibration intervals

Managed calibration service

Managing calibration is often challenging. Outsourcing calibration to a service partner transfers the complexity of managing different calibration providers and measuring technologies to one partner, a single point of contact for the plant. All hidden calibration costs become visible to enable significant cost improvements. Furthermore, work scheduling and calibration interval time is improved to generate a positive impact on plant availability.

Managed calibration service

Korzyści

Achieve efficiency and continuity in pharmaceutical manufacturing together with our employees. They support you with dedicated services to improve your processes.

> 60

countries, where customers have access to Endress+Hauser calibration service engineers

3.000

calibrations per year managed by Endress+Hauser as a single point of contact at one pharmaceutical manufacturing site

31 million

Endress+Hauser devices are filed in the Endress+Hauser database to ensure full transparency for users