Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Narzędzia produktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
We help you to choose reliable solutions to ensure safety for transportation & storage for chemicals

Storage & transportation of chemicals can be risky

Reduce risk without compromising availability and efficiency

The Chemical industry faces many challenges not only in processing hazardous materials but also during storage and transport. This poses potential hazards for people and the environment. To avoid these hazards and reduce safety risks during this process are your top priorities. Disasters such as the Bhopal tragedy and the release of toxic substances in Seveso, illustrates the importance of proper safety management.

1,500

hazardous transport operations/year

avoided, by using our expertise and portfolio reduces risk significantly and creates a major contribution to safety.

Zoptymalizowany projekt logistyczny dla systemów zbiorników magazynowych
Brenntag case - 1'500 transports of hazardous goods eliminated by using Endress+Hauser portfolio

Protection throughout the entire loop

In order to ensure you remain protected, the entire safety loop system including measuring, controlling and correcting elements should come from one source. With our comprehensive portfolio, we also help you overcome challenges like productivity, safety and environmental issues as well as getting real time information of your tank farm. We provide you with appropriate solutions to handle hazardous processes of chemicals safely as they include:

  • Certified safety engineers and management systems

  • Standards and recommendations which are internationally recognized: NAMUR, WHG, IP, ASME, NACE, API, IEC 17025, MID, OIML

  • Hazardous area approvals that are internationally accepted: ATEX, IECEx, FM/CSA, NEPSI, TIIS, INMETRO

  • State-of-the-art technology like functional safety according to IEC 61508 (up to SIL 3)

  • Uniform operating safety by design concepts for simple and safe operations

What you can do

Click through these process maps and learn in detail how you can increase safety for stored chemicals in containers!

  • Storage & Transportation of chemicals overview ©Endress+Hauser

    Protection throughout the entire supply chain

  • Storage of chemicals in tank - process map with parameters ©Endress+Hauser

    It is good practice to separate continuous level measurement & overfill prevention functions into two distinct systems. You will reach safe & reliable level measurement with our Liquiphant Failsafe.

  • Overfill prevention system for a tank with chemicals -  process map with parameters ©Endress+Hauser

    Safely monitor your tank and prevent hazardous overflow with an intelligent system that is able to operate by itself.

  • Loading and unloading of chemicals - process map with parameters ©Endress+Hauser

    Reliable monitoring of your loading application thanks to Coriolis measurement principle.

  • Process map with parameters for custody transfer chemicals ©Endress+Hauser
  • Process map with parameters for filling and packaging chemicals ©Endress+Hauser

Processes and applications

Reliable metering solutions ensuring safety of your storage

Besides targeting safe monitoring of your tanks, it is also important to keep track of how much chemicals and available storage space you have on-site. That’s why inventory control, loading and unloading in tank terminals, depots and transport vehicles need to be of the latest design. We provide you with appropriate process measurements such as level and flow for your successful terminal control, from high accuracy Tank Gauging through to transfer of highly viscous products.

We help you to choose reliable solutions to ensure safety for storage & transportation for chemicals

Tank overfilling can cost you money, reputation and trust

Tank overfills are a major concern as their results can be disastrous. Controlling the level of your tanks requires sophisticated techniques as measurement must be accurate to prevent this hazard.

  • Our Liquiphant Failsafe point level switch provides accurate fluid-level measurement for overfill prevention independent of other gauging systems installed on your tank or container

  • Safe function thanks to continuous self-monitoring, smart proof testing via push button without dismounting and a proof test interval of up to 12 years saves you time and money

  • Safe, reliable and transparent level measurement with Micropilot 80GHz radar devices, for continuous non-contact measurement of liquids

Tank overfilling can cost you money and trust. We help you to choose the right measurement device.

Monitoring a tank safely with an intelligent system

A faulty level gauge can fail to alert operators at a storage depot when a storage tank is being filled to a dangerously high level. Using an independent automated overfill prevention system helps to reliably detect, indicate and prevent hazardous overflow of your chemical or petrochemical storage. This results in:

  • Significant time savings thanks to performing the filling operation of multiple tanks simultaneously without administering

  • Increased tank capacity thanks to reduced reaction times to shutdown

  • The remote automated proof test saves time and reduces effort - 16 tanks in less than 5 minutes

Monitoring a tank safely we help you with an intelligent system

Safe loading of hazardous products with Coriolis principle

With our Coliolis measurement principle we offer you an accurate and safe measurement compared to volume flowmeters when loading hazardous materials. How can you benefit by using this principle?

  • Our loading metering skids (LMS) are designed and certified in accordance with the Measurement Instrument Directive (MID), guaranteeing you compliance with the legislation on trading transactions

  • Reduce billing errors, thanks to high-performance Coriolis Promass meters

  • Lower pressure loss than with volume flowmeters

Safe truck laoding system with Coriolis measurement

Korzyści

Plant safety and productivity are critical topics that require a partner you can trust; one not interested in short-term profits but in developing sustainable relationships. With our 60+ years of experience, including a long history of industry firsts, we have grown with your sector. Our instruments and solutions are developed according to relevant safety standards, ensuring safe handling of chemical processes.

17+ years

of functional safety standard IEC 61508 (quality, safety and reliability) applied.

>90%

of your time saved when proof testing the safety instrumented system with an automated overfill prevention system. Considering 4 hrs per tank using the conventional way.

>4.8 Mio.

Vibronic point level switches installed in liquids world wide.