The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

EtherNet/IP fits your process needs

Leverage instrument information to enterprise level

Using standard Ethernet for networking throughout your process automation system can help you solve critical business problems by allowing you to:
Access the data you need, providing business leaders with a real-time view into their process automation system. Capture your instrumentation data and distribute them across the production enterprise. Facilitate critical analysis and reporting on production processes in order to identify potential and impending problems, improve overall performance.

Advantages of EtherNet/IP technology

  • Seamless integration into control systems with direct EtherNet/IP connection

  • Easy access to process variables, device and diagnostic data

  • Convenient device configuration and process optimization

  • Cost-effective, fast system integration due to fewer network components

Preferred integration with Rockwell Automation

Reduce risk, implementation time and integration costs by using preferred integration tools.

Value-added integration

  • Custom Add-On Profiles (AOP)

  • Add-On Instructions (AOI)

  • Pre-designed and configured operator faceplates

  • Dedicated integration documents

EtherNet/IP unifying automation networks

  • Scalability in your plant

  • Flexibility and modularity in your installation

  • Seamless data accessibility

  • Transparency of field device information from the shop floor to the board room

  • Investment protection with integration of all process networks

Openness with EtherNet/IP

  • The standards IEC 61158 and IEC 61784-2 provide a full, open, manufacturer-independent and stable basis for your investments

  • The technology is supported by more than 300 member companies and over 600 products

  • EtherNet/IP products have to be tested and certified in independent laboratories accredited by the ODVA trade and standards development organization

For detailed information: www.odva.org

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail