The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
Separation applications in the Oil & Gas industry by Endress+Hauser

See inside the separation process

Get control, even when conditions and crudes are changing, based on real time monitoring data

Separating hydrocarbon liquids from water and sediments can be challenging. To get optimal performance from your separation processes, you need reliable information on all key parameters such as temperature, pressure, level, flow and interface. Measurement of interface can be relatively simple or extremely complicated and relies on a combination of know-how and applied technology.

2200

USD/dzień

to kwota wydawana dziennie na demulgatory

Rozwiązanie Endress+Hauser do pomiaru profilu gęstości

Nasza oferta

The only way to effectively control the separation between oil, water, gas and sand is by measuring the various phases. Often, there is not a distinct interface, rather a continuous graduation from one phase to another. Identifying the thickness and position of the various layers is essential to control the injection of demulsifiers and anti-foam agents. A normal level measurement therefore, would be unsuccessful. We offer:

  • Best-in-class instrumentation for all process variables

  • Open standards for control flexibility

  • Product quality and consistency

  • Easy retrofit for profiler solution

  • Compliance with environmental standards

Learn how you can increase separation process efficiency

  • Process map of crude oil separation process ©Endress+Hauser

    The crude oil separation process

  • Process map of a heavy to medium crude oil separation process ©Endress+Hauser

    Heavy to medium crude oil separation process

  • Process map of extra heavy to heavy crude oil separation process ©Endress+Hauser

    Extra heavy to medium crude oil separation process

  • Process map of light crude oil separation process ©Endress+Hauser

    Light crude oil separation process

Separation applications

Extra heavy/ heavy crude oil separation processes

Extra heavy: < API 10 ( >1000 kg/ m³). Heavy: > API 10 - 22,3 (>920 kg/ m³). Traditional measurement technologies are limited for extra heavy and heavy crude oil separation. They cannot provide you with the information needed and they have to be installed inside the separator which makes them susceptible to contamination. Our Gamma Density Profiling System is a preferred solution, as it is completely installed outside of the vessel, does not interrupt the separation process and saves you costs.

Extra heavy/ heavy crude oil separators

Medium crude oil separation processes

Medium: API 31.1 - 22.3 (870 - 920 kg/ m³). In medium crude oil separation, measuring the overall level as well as the interface accurately with a single device is not possible. An emulsion layer often exists and if it exceeds 5 cm (2 inches), a standard guided wave radar device will not be able to measure the interface. This is why, we have developed a technology specifically designed to overcome these challenges: a multi-parameter guided wave radar technology that minimizes process downtime.

Medium crude separation

Light crude separation processes

Light: API 45 - 31.1 (<870 kg/ m³). Most horizontal light oil separators today are equipped with mechanical level and density controls. Mechanical devices need a lot of maintenance and must be adapted to the produced oil. Any change in the produced oil means the measuring device must be changed as well. Our guided wave radar eliminates these issues and offers a more accurate measurement.

Light crude separation

Korzyści

Extracting maximum resources is your primary concern - supporting you in that process is ours. Our process automation solutions help you maintain safe, efficient and clean operation. As well, when a valuable member of your team retires, the knowledge acquired is not always easy to replace. This is why our service organization can assist you in filling personnel gaps with inspection, commissioning, engineering, and calibration services, as well as with training programs for future employees.

300+

is the number of radiometric interface measurement and Density Profiling systems installed worldwide

8,500l

of demulsifiers saved in a year, which corresponds to 10%

5%

is the percentage of risk reduction of foaming inside separator