Combine our software tools and custom services for excellence in each phase of your chemical project
Process optimization in chemical engineering requires the safe handling of the vast quantities of data generated at every project phase, from Front-End Engineering Design (FEED), including detail engineering, to execution and lastly to operation. Transferring and managing this data, minimizing errors, and extracting valuable insights for optimization is a highly complex task. Endress+Hauser engineering tools guarantee seamless data transfer to support end-to-end chemical project optimization.
25%
wzrostu wydajności instalacji przetwórczej dzięki szczegółowym informacjom z urządzeń pomiarowych i właściwym narzędziom inżynierskim (według ekspertów branżowych).
How we can help
Programmed by 400 dedicated team members highly specialized in IT and IT tooling, Endress+Hauser software tools for chemical engineers enable reliable and smooth data transfer at every project phase. Equipped with consistent, accurate data, our customers can optimize their chemical engineering projects and meet their project time and budget performance criteria. The Endress+Hauser portfolio includes a broad range of state-of-the art tools and resources.
Central Engineering Platform provides a centralized hub for all engineering documentation
Applicator interface supports optimal instrument selection and sizing
Configurator tool facilitates instrument setup and installation
CAD and electrical wiring diagrams (CAE documents) simplify system design
Setting up large-scale chemical engineering projects is a complex undertaking, particularly during the detail engineering phase. Consistent data quality and management must be ensured from the outset.
Nasza wiedza ekspercka
Providing reliable and seamless data transfer during the FEED and detail engineering phases, the Endress+Hauser Central Engineering Platform meets these vital requirements.
Utilize synchronized data directly from our W@M Portal to support operations
Auto-generate CAD files and drawings to quicken timelines
Facilitate accurate detail engineering via direct referral to Central Engineering Platform data
Optimal execution of chemical projects depends upon seamless data transfer, elimination of double entries, avoidance and minimization of errors. Securing the right tools and expertise for each application is vital to smooth implementation, as is superior project management.
Nasza wiedza ekspercka
Endress+Hauser Field Network Engineering (FNE) experts are supported by our FNE design software, which is fully integrated into our engineering platform, and by our project management tool and standards, enabling all challenges to be met.
Access reliable data seamlessly for best project implementation
Leverage Endress+Hauser tools to support optimal instrument selection and deployment
Integrate our experts for smooth, timely project delivery with optimum resource usage
Process optimization and data management remain expedient as your chemical project moves from execution to operation, and into the long term.
Nasza wiedza ekspercka
Endress+Hauser W@M Life Cycle Management comprises a suite of web-based interfaces enabling asset data to be accessed in real time and on demand by plant engineers.
Access data whenever and wherever required for operational excellence throughout the asset lifecycle
Combine W@M Life Cycle Management with customized services and software solutions to save time and operating expenses
How do we handle Chemical engineering optimization?
Click through these graphics and learn how we can help you with process optimization in chemical engineering.
Korzyści
Your success is our main objective. Utilize Endress+Hauser capabilities for process optimization in chemical engineering. No matter if it is electronic data exchange, automated documentation or the W@M Portal – we support you in all phases of a chemical project, saving you time, resources and money. With our state-of-the-art engineering and project management tools, we maximize your success.
1 week
turnaround time saved by RFQ compared to the traditional method, assuming that 800 devices need to be engineered
80%
time saved in the creation of engineering documents, e.g. CAD drawings, when using our engineering tool compared to the traditional way, assuming that 800 devices need to be defined
20k USD
is the amount of savings resulting from error minimization by eliminating typos compared to the traditional method, considering 800 devices to engineer
Szczegółowy projekt inżynierski, płynność procesów zaopatrzenia i niezawodna obsługa - firma chemiczna Clariant polega na standardowych rozwiązaniach dla automatyki.
Codzienna analiza wody, napojów, produktów mlecznych, chemikaliów lub farmaceutyków jest niezbędna. Wybierz urządzenie, które najlepiej odpowiada Twoim potrzebom procesowym, z naszej obszernej oferty produktów.
Pomier przepływu cieczy, pary i gazów
Pomier przepływu cieczy, pary i gazów
Woda, gaz ziemny, para, olej mineralny, chemikalia to niektóre płyny, które należy mierzyć każdego dnia. Wybierz przepływomierz najlepiej dopasowany do twoich potrzeb procesowych.
Pomiar i sygnalizacja poziomu
Pomiar i sygnalizacja poziomu
Ciągły pomiar poziomu i punktowe wykrywanie poziomu w cieczach i ciałach stałych
Pomiar ciśnienia
Pomiar ciśnienia
Potężne przyrządy do pomiaru ciśnienia procesowego, różnicy ciśnień, poziomu i przepływu.
Rozwiązania informatyczne
Rozwiązania informatyczne
Oprócz odpowiednich technologii pomiarowych i systemowych, oferujemy również oprogramowania dla wszystkich gałęzi przemysłu, które zapewniają prowadzenie procesów operacyjnych z pełnym potencjałem.
Produkty systemowe
Produkty systemowe
Applicator
Pomier temperatury
Pomier temperatury
Termometry i przetworniki dla przemysłu przetwórczego
Powiązane realizacje
Projekty
Zarządzanie projektami w branży chemicznej - minimalizacja ryzyka
Minimalizacja ryzyka w projekcie we wszystkich fazach i optymalizacja wydatków inwestycyjnych dzięki partnerstwu z Endress+Hauser jako głównym dostawcą aparatury (MIV) w projektach w branży chemicznej i petrochemicznej.
Wsparcie techniczne na miejscu przy realizacji projektów w branży chemicznej
Nasz doświadczony zespół zapewnia niezawodne usługi inżynierii chemicznej na miejscu. Dowiedz się więcej o tym, jak możemy Cię wesprzeć w Twoim kolejnym projekcie chemicznym.
Twój partner spełnia globalne przepisy dotyczące higieny, zapewnia stałą jakość produktów, a jednocześnie oszczędza zasoby i obniża koszty.
Biotechnologia i farmacja: trzymamy rękę na pulsie
Biotechnologia i farmacja: trzymamy rękę na pulsie
Zaufaj wiarygodnemu partnerowi, który pomoże Ci osiągnąć doskonałość operacyjną
Mining, Minerals & Metals: Extracting a sustainable future
Mining, Minerals & Metals: Extracting a sustainable future
Drive efficiency while achieving your ESG goals. Our products and expertise enhance processing, production, storage and distribution of natural resources and raw materials for a sustainable future.
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .