Spróbuj wyszukać według słowa kluczowego, kodu zamówieniowego, kodu produktu lub numeru seryjnego np. "CM442" lub "Karta katalogowa"
Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Promass 80F

Zdjęcie przepływomierza Coriolisa Proline Promass 80F do wymagających zastosowań ©Endress+Hauser

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Details

  • Zasada pomiaru

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Średnica nominalna

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Materiały w kontakcie z medium

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Wielkości mierzone

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Maksymalny błąd pomiaru

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Zakres pomiarowy

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Maks. ciśnienie procesu

    PN 100, Class 600, 63K

  • Zakres temperatury medium

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Temperatura otoczenia

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Materiał obudowy czujnika

    1.4301/1.4307 (304L), corrosion resistant

  • Materiał obudowy przetwornika

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Stopień ochrony

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Wyświetlacz

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Wyjścia

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Wejścia

    Status input

  • Komunikacja cyfrowa

    HART
    PROFIBUS PA

  • Zasilacz

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    ATEX, IECEx, FM, CSA, NEPSI

  • Inne certyfikaty i dopuszczenia

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Zasada pomiaru

    Coriolis

  • Charakterystyka / Aplikacja

    The universal and multivariable flowmeterfor liquids and gases

  • Temperatura otoczenia

    -20...+65°C
    (-4...+140°F)

  • Temperatura procesu

    -50...+350°C
    (-58...+662°F)

  • Absolutna temperatura procesu

    PN 16...100
    Cl 150...600
    JIS 10...63K

  • Części wchodzące w kontakt z medium

    904L/1.4539

    Alloy C-22

  • Wyjście

    4...20mA
    Pulse/Frequency
    Status

  • Certyfikaty / Dopuszczenia

    ATEX
    FM
    CSA
    TIIS

  • Zasada pomiaru

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Średnica nominalna

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Materiały w kontakcie z medium

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Wielkości mierzone

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Maksymalny błąd pomiaru

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Zakres pomiarowy

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Maks. ciśnienie procesu

    PN 100, Class 600, 63K

  • Zakres temperatury medium

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Temperatura otoczenia

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Materiał obudowy czujnika

    1.4301/1.4307 (304L), corrosion resistant

  • Materiał obudowy przetwornika

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Stopień ochrony

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Wyświetlacz

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Wyjścia

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Wejścia

    Status input

  • Komunikacja cyfrowa

    HART
    PROFIBUS PA

  • Zasilacz

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    ATEX, IECEx, FM, CSA, NEPSI

  • Inne certyfikaty i dopuszczenia

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A,, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Zasada pomiaru

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Średnica nominalna

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Materiały w kontakcie z medium

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Wielkości mierzone

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Maksymalny błąd pomiaru

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Zakres pomiarowy

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Maks. ciśnienie procesu

    PN 100, Class 600, 63K

  • Zakres temperatury medium

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Temperatura otoczenia

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Materiał obudowy czujnika

    1.4301/1.4307 (304L), corrosion resistant

  • Materiał obudowy przetwornika

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Stopień ochrony

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Wyświetlacz

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Wyjścia

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Wejścia

    Status input

  • Komunikacja cyfrowa

    HART
    PROFIBUS PA

  • Zasilacz

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    ATEX, IECEx, FM, CSA, NEPSI

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

  • Zasada pomiaru

    Coriolis

  • Product headline

    The robust flowmeter for demanding applications with a compact or remote transmitter. Highest measurement performance for liquids and gases under varying, demanding process conditions.

  • Sensor features

    Highest process safety – immune to fluctuating and harsh environments. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in/outlet run needs. Mass flow: measurement error ±0,05 % (PremiumCal). pressure-rated sensor housing up to 40 bar (580 psi).

  • Transmitter features

    Cost‐effective – dedicated design for standard applications. Safe operation – display provides easy readable process information. Fully industry compliant – IEC/EN/NAMUR. 2‐line backlit display with push buttons. Device in compact or remote version.

  • Średnica nominalna

    DN 8 to 250 (⅜ to 10")
    High temperature: DN 25 (1"), DN 50 (2"), DN 80 (3")

  • Materiały w kontakcie z medium

    Measuring tube: 1.4539 (904L); 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)
    Connection: 1.4404 (316/316L); Alloy C22, 2.4602 (UNS N06022)

  • Wielkości mierzone

    Mass flow, density, temperature, volume flow, corrected volume flow, reference density

  • Maksymalny błąd pomiaru

    Mass flow (liquid): ±0.15 % (standard), 0.1 % (option)
    Volume flow (liquid): ±0.15 %
    Mass flow (gas): ±0.35 %
    Density (liquid): ±0.0005 g/cm³

  • Zakres pomiarowy

    0 to 2 200 000 kg/h (0 to 80 840 lb/min)

  • Maks. ciśnienie procesu

    PN 100, Class 600, 63K

  • Zakres temperatury medium

    Standard: –50 to +200 °C (–58 to +392 °F)
    High temperature: –50 to +350 °C (–58 to +662 °F)

  • Temperatura otoczenia

    Standard: –20 to +60 °C (–4 to +140 °F)
    Option: –40 to +60 °C (–40 to +140 °F)

  • Materiał obudowy czujnika

    1.4301/1.4307 (304L), corrosion resistant

  • Materiał obudowy przetwornika

    Powder‐coated die‐cast aluminium
    1.4301 (304), sheet
    CF3M (316L), cast

  • Stopień ochrony

    IP67, type 4X enclosure. Remote transmitter: IP67, type 4X enclosure

  • Wyświetlacz

    2‐line backlit display with push buttons
    Configuration via local display and operating tools possible

  • Wyjścia

    3 outputs:
    0‐20 mA (active)/4‐20 mA (active/passive)
    Pulse/frequency/switch output (passive)

  • Wejścia

    Status input

  • Komunikacja cyfrowa

    HART
    PROFIBUS PA

  • Zasilacz

    DC 16 to 62 V
    AC 85 to 260 V (45 to 65 Hz)
    AC 20 to 55 V (45 to 65 Hz)

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    ATEX, IECEx, FM, CSA, NEPSI

  • Inne certyfikaty i dopuszczenia

    3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, marine
    PED, CRN, AD 2000
    3-A, FDA
    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Product safety

    CE, C-tick, EAC marking

  • Functional safety

    Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511

  • Metrological approvals and certificates

    Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR

  • Marine approvals and certificates

    Marine approval

  • Pressure approvals and certificates

    PED, CRN, AD 2000

  • Material certificates

    3.1 material

    NACE MR0175/MR0103, PMI; welding test acc. to EN, ASME,NORSOK

  • Hygienic approvals and certificates

    3-A, EHEDG, FDA

Dokumentacja / Instrukcje obsługi / Oprogramowanie

Akcesoria / Części zamienne

Nr
Order code
Specification
  • Następca