Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Deltatop DV61S

Deltatop DV61S, Zwężka Venturiego ©Endress+Hauser

This product is no longer available.

Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Funkcje i specyfikacja

Powrót

Details

  • Zasada pomiaru

    Differential pressure

  • Product headline

    Calculated volume or mass flow measurement. dp primary element (venturi).

    Classical venturi tube.

  • Sensor features

    Internationally standardized ISO5167-4.

    Machined, welded (rolled) or -as cast- version.

    Meter runs.

    Weld-In or flanged versions.

    Special materials.

    Compact or remote design.

    Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown.

    Deltabar S/M differential pressure transmitter.

  • Średnica nominalna

    DN 50...2000

    2" ... 80"

  • Maksymalny błąd pomiaru

    typically 1...2 % of calculated volume or mass acc. ISO5167 without calibration.

    Uncertainty of primary element excluding uncertainty of density or compensation.

  • Zakres pomiarowy

    15 ... 1'000'000 m3/h

    75 ... 5'000 t/h at 10bar/230°C

  • Maks. ciśnienie procesu

    PN2,5 ... 400

    Cl.150 ... 2500

  • Zakres temperatury medium

    Compact version:

    -200°C ... 200°C

    -328°F ... 392°F



    Remote version:

    -200°C ... 1000°C

    -328°F ... 1832°F

  • Stopień ochrony

    Transmitter (Deltabar):

    IP67

    NEMA6P

  • Wyświetlacz

    Transmitter (Deltabar):

    4-line display

    3 push buttons

    Quick setup

    HistoROM

  • Wyjścia

    Transmitter (Deltabar):

    4 ... 20 mA

  • Komunikacja cyfrowa

    Transmitter (Deltabar):

    HART

    PROFIBUS PA

    FOUNDATION Fieldbus

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    Transmitter (Deltabar):

    ATEX

    FM

    CSA

    IEC

    TIIS

    NEPSI

  • Zasada pomiaru

    Differential pressure

  • Product headline

    Calculated volume or mass flow measurement. dp primary element (venturi).

    Classical venturi tube.

  • Sensor features

    Internationally standardized ISO5167-4.

    Machined, welded (rolled) or -as cast- version.

    Meter runs.

    Weld-In or flanged versions.

    Special materials.

    Compact or remote design.

    Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown.

    Deltabar S/M differential pressure transmitter.

  • Średnica nominalna

    DN 50...2000

    2" ... 80"

  • Maksymalny błąd pomiaru

    typically 1...2 % of calculated volume or mass acc. ISO5167 without calibration.

  • Zakres pomiarowy

    0.6 ... 120'000m3/h

  • Maks. ciśnienie procesu

    PN2,5 ... 400

    Cl.150 ... 2500

  • Zakres temperatury medium

    Compact version:

    -200°C ... 200°C

    -328°F ... 392°F



    Remote version:

    -200°C ... 1000°C

    -328°F ... 1832°F

  • Stopień ochrony

    Transmitter (Deltabar):

    IP67

    NEMA6P

  • Wyświetlacz

    Transmitter (Deltabar):

    4-line display

    3 push buttons

    Quick setup

    HistoROM

  • Wyjścia

    Transmitter (Deltabar):

    4 ... 20 mA

  • Komunikacja cyfrowa

    Transmitter (Deltabar):

    HART

    PROFIBUS PA

    FOUNDATION Fieldbus

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    Transmitter (Deltabar):

    ATEX

    FM

    CSA

    IEC

    TIIS

    NEPSI

  • Zasada pomiaru

    Differential pressure

  • Product headline

    Calculated volume or mass flow measurement. dp primary element (venturi).

    Classical venturi tube.

  • Sensor features

    Internationally standardized ISO5167-4.

    Machined, welded (rolled) or -as cast- version.

    Meter runs.

    Weld-In or flanged versions.

    Special materials.

    Compact or remote design.

    Optimizable for minimized pressure loss, improved uncertainty or maximized Turndown.

    Deltabar S/M differential pressure transmitter.

  • Średnica nominalna

    DN 50...2000

    2" ... 80"

  • Maksymalny błąd pomiaru

    typically 1...2 % of calculated volume or mass acc. ISO5167 without calibration.

    Uncertainty of primary element excluding uncertainty of density or compensation.

  • Zakres pomiarowy

    15 ... 1'000'000 m³/h

  • Maks. ciśnienie procesu

    PN2,5 ... 400

    Cl.150 ... 2500

  • Zakres temperatury medium

    Compact version:

    -200°C ... 200°C

    -328°F ... 392°F



    Remote version:

    -200°C ... 1000°C

    -328°F ... 1832°F

  • Stopień ochrony

    Transmitter (Deltabar):

    IP67

    NEMA6P

  • Wyświetlacz

    Transmitter (Deltabar):

    4-line display

    3 push buttons

    Quick setup

    HistoROM

  • Wyjścia

    Transmitter (Deltabar):

    4 ... 20 mA

  • Komunikacja cyfrowa

    Transmitter (Deltabar):

    HART

    PROFIBUS PA

    FOUNDATION Fieldbus

  • Dopuszczenia do stosowania w strefach zagrożonych wybuchem

    Transmitter (Deltabar):

    ATEX

    FM

    CSA

    IEC

    TIIS

    NEPSI

Dokumentacja / Instrukcje obsługi / Oprogramowanie

Akcesoria / Części zamienne

Nr
Order code
Specification