Genuine loop-powered flowmeter for minimized cost of ownership. Accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Compact dual-tube sensor. std_successorproducts_product_differentiating_tech_features_7694_1530102815. Process pressure up to 100 bar (1450 psi).
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Maksymalny błąd pomiaru
Mass flow (liquid): ±0.25 % Volume flow (liquid): ±0.25 % Mass flow (gas): ±0.75 % Density (liquid): ±0.0005 g/cm³
Zakres pomiarowy
0 to 70 000 kg/h (0 to 2570 lb/min)
Maks. ciśnienie procesu
PN 100, Class 600, 63K
Zakres temperatury medium
–40 to +140 °C (–40 to +284 °F)
Temperatura otoczenia
–40 to +60 °C (–40 to +140 °F)
Materiał obudowy czujnika
1.4301 (304), corrosion resistant
Materiał obudowy przetwornika
AlSi10Mg, coated, 1.4404 (316L)
Stopień ochrony
IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
None
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, NEPSI, INMETRO
Product safety
CE, C-Tick, EAC marking
Functional safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Pressure approvals and certificates
PED, CRN
Hygienic approvals and certificates
3-A
Product headline
Genuine loop-powered flowmeter for minimized cost of ownership. Accurate measurement of liquids and gases for a wide range of standard applications.
Sensor features
Cost‐effective – multi‐purpose device; an alternative to conventional volumetric flowmeters. Fewer process measuring points – multivariable measurement (flow, density, temperature). Space‐saving installation – no in-/outlet run needs. Compact dual-tube sensor. std_successorproducts_product_differentiating_tech_features_7694_1530102815. Process pressure up to 100 bar (1450 psi).
Transmitter features
Convenient device wiring – separate connection compartment. Safe operation – no need to open the device due to display with touch control, background lighting. Integrated verification – Heartbeat Technology. Loop-powered technology. Robust dual-compartment housing. Plant safety: worldwide approvals (SIL, Haz. area).
Mass flow, density, temperature, volume flow, corrected volume flow, reference density
Maksymalny błąd pomiaru
Mass flow (liquid): ±0.25 % Volume flow (liquid): ±0.25 % Mass flow (gas): ±0.75 % Density (liquid): ±0.0005 g/cm³
Zakres pomiarowy
0 to 70 000 kg/h (0 to 2570 lb/min)
Maks. ciśnienie procesu
PN 100, Class 600, 63K
Zakres temperatury medium
–40 to +140 °C (–40 to +284 °F)
Temperatura otoczenia
–40 to +60 °C (–40 to +140 °F)
Materiał obudowy czujnika
1.4301 (304), corrosion resistant
Materiał obudowy przetwornika
AlSi10Mg, coated
Stopień ochrony
IP66/67, type 4X enclosure
Wyświetlacz
4‐line backlit display with touch control (operation from outside) Configuration via local display and operating tools possible Remote display available
Wyjścia
4‐20 mA HART (passive) 4‐20 mA (passive) Pulse/frequency/switch output (passive)
Wejścia
None
Komunikacja cyfrowa
HART, PROFIBUS PA, FOUNDATION Fieldbus
Zasilacz
DC 18 to 35 V (4‐20 mA HART with/without pulse/frequency/switch) DC 18 to 30 V (20 mA HART, 4‐20 mA) DC 9 to 32 V (PROFIBUS PA)
Dopuszczenia do stosowania w strefach zagrożonych wybuchem
ATEX, IECEx, cCSAus, NEPSI, INMETRO
Inne certyfikaty i dopuszczenia
3.1 material, calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025), NAMUR, SIL, PED, CRN, 3-A
Product safety
Functional safety according to IEC 61508, applicable in safety-relevant applications in accordance with IEC 61511
Metrological approvals and certificates
Calibration performed on accredited calibration facilities (acc. to ISO/IEC 17025)
Remote display FHX50 please order with
separate order structure.
pozostałe części
Wtyk M12, VA
pozostałe części
Kod zamówieniowy
71296840
Electronic Promass 200 / TB2
Elektronika
Numer rysunku
Kod zamówieniowy
30
XPD0001-
Cable FHX50, 5m
pozostałe części
Kod zamówieniowy
71206552
Cable FHX50, 10m
pozostałe części
Kod zamówieniowy
71206554
Kabel do wskaźnika FHX50, 20m
pozostałe części
Kod zamówieniowy
71206555
I/O module, 2-wire, 4-20mA, HART, Ex
Moduł I/O
Numer rysunku
Kod zamówieniowy
34
XPD0015-
Cable FHX50, 30m
pozostałe części
Kod zamówieniowy
71206556
Zestaw zacisków 2-przew., moduł I/O
Zaciski
Numer rysunku
Kod zamówieniowy
37
71110280
I/O module, 2-wire, 4-20mA,HART, PFS, Ex
Moduł I/O
Numer rysunku
Kod zamówieniowy
34
XPD0016-
Display module, SD02, push buttons
Wyświetlacz
Numer rysunku
Kod zamówieniowy
40
XPD0024-
Display module, SD03, Touch Control
Wyświetlacz
Numer rysunku
Kod zamówieniowy
40
XPD0025-
Pokrywa GT18 316L, uszczelnienie
Pokrywa
Numer rysunku
Kod zamówieniowy
20
71110281
Pokrywa GT18 316L, wziernik, uszczeln.
Pokrywa
Numer rysunku
Kod zamówieniowy
20
71110282
Pokrywa GT18 316L, zaciski Ex, uszczeln.
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71110291
Pokrywa GT18 316L, zaciski Ex d, uszczel
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71110284
Cover GT18 316L, Terminal, OVP, gasket
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71185516
Pokrywa GT20 Alu, uszczelnienie
Pokrywa
Numer rysunku
Kod zamówieniowy
20
71110299
Pokrywa GT20 Alu, wziernik, uszczeln.
Pokrywa
Numer rysunku
Kod zamówieniowy
20
71110297
Pokrywa GT20 Alu, zaciski Ex, uszczeln.
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71110301
Pokrywa GT20 Alu, Zaciski Exd, uszczeln.
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71110302
Cover GT20 Alu, Terminal, OVP, gasket
Pokrywa
Numer rysunku
Kod zamówieniowy
25
71185517
Kit 10 cable glands M20x1,5 grey
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50103658
Kit 10 cable glands M20x1.5 Ex
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50098036
Kit 2 cable glands M20x1.5 INOX Ex
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
71069285
Kit 10 adapterów M20x1,5 / G1/2"
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50098041
Kit 10 ext. M20x1,5/G 1/2" (plug brass)
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
71115505
Kit 10 przejść. M20x1.5/NPT 1/2"
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50098042
Kit 10 ext. M20x1,5/NPT1/2"(plug brass)
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
71115509
Kit Cable gland Profibus PA
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50098037
Kit Cable gland Found. Fieldbus
Podłączenie (elektryczne)
Numer rysunku
Kod zamówieniowy
15
50094984
Zestaw uszcz. do ob. GT18, GT19, GT20
Uszczelnienie
Numer rysunku
Kod zamówieniowy
65
71110303
Filtr obudowy 304, GT18, 1 sztuka
Filtr
Numer rysunku
Kod zamówieniowy
19
71115174
Filtr obudowy Brass/Ni GT19/20, 1 szt.
Filtr
Numer rysunku
Kod zamówieniowy
19
71115175
Set housing securing clamps
Obudowa i akcesoria
Numer rysunku
Kod zamówieniowy
17
71115176
Transmitter Promass 200, 8X2BXX, <=DN50
pozostałe części
Kod zamówieniowy
8X2BXX-
Spare RFID TAG
pozostałe części
Kod zamówieniowy
XPRFID-
Osłona pogodowa GT18/GT19/GT20 316L
Kod zamówieniowy
71162242
Szanujemy Państwa prywatność
Używamy plików cookie, aby poprawić komfort przeglądania, gromadzić dane statystyczne w celu optymalnego działania witryny i wyświetlać spersonalizowane reklamy lub treści.
Wybierając "Akceptuj wszystko", wyrażacie Państwo zgodę na używanie plików cookie.
Aby uzyskać więcej informacji, prosimy o zapoznanie się z naszą Polityką plików cookie .