The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Radar measurement
Time-of-Flight
Micropilot FMR50

Basic model for level liquid applications

  • Micropilot FMR50 plastic housing ©Endress+Hauser
  • Micropilot FMR50 plastic housing ©Endress+Hauser
  • Time-of-Flight measuring principle

  • Commissioning movie for Micropilot FMR5x free space radar and Levelflex FMP5x guided radar

  • Unique HistoROM data management concept for safe level measurement

  • Continuous adapting algorithms offering safe level measurement due to Multi-Echo Tracking

  • Micropilot with Advanced Dynamics offering more reliable measuring signals even in the case of turbulences

  • Micropilot FMR5x with Advanced Diagnostic functions offers foam detection

  • Micropilot FMR50 plastic housing ©Endress+Hauser

Micropilot FMR50 is the best choice in simple reservoir and storage applications as well as in utility processes. The FMR50 free space radar is used for continuous, non-contact level measurement of liquids, pastes and slurries. The measurement is not affected by changing media, temperature changes, gas blankets or vapors. Remote access with SmartBlue app via Bluetooth module is available.

Korzyści

  • Reliable non-contact measurement even for changing product and process conditions

  • HistoROM data management concept for fast and easy commissioning, maintenance and diagnostics

  • Highest reliability even in the presence of obstructions in the vessel due to new Multi-Echo Tracking evaluation

  • Hardware and software developed according to IEC 61508 up to SIL3 (in homogeneous redundancy)

  • Heartbeat Technology for a cost-effective and safe plant operation during the entire life cycle

  • Seamless integration into control or asset management systems and intuitive, menu-guided operation concept (on-site or via the control system)

  • World's easiest proof test concept for SIL and WHG saves time and cost

Zastosowanie

Encapsulated PVDF or PP-plated horn antenna.

  • Process connections: Thread, mounting bracket or slip-on flange

  • Temperature: -40 to +130°C (-40 to +266°F)

  • Pressure: -1 to +3bar (-14.5 to +43.5psi)

  • Maximum measuring range: 30m (98ft), 40m (131ft) for enhanced dynamics

  • Accuracy: ±2mm

  • K-band: 26GHz

  • International explosion protection certificates, overfill prevention WHG, SIL, 5-point linearity protocol

Funkcje i specyfikacja

Dokumentacja / Instrukcje obsługi / Oprogramowanie

Akcesoria / Części zamienne

Poprzednia wersja / Następca

Poprzednia wersja: Micropilot M FMR244

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail

Powiązane wiadomości