The Endress+Hauser Group

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
Highly accurate and robust – StrongSens temperature sensors

Advanced StrongSens sensors keep running when others quit

Combining unmatched robustness and long-term stability with high accuracy

Operating plants with harsh process conditions can result in high costs for maintenance and up keeping. Especially if the used instruments do not meet all process requirements. At Endress+Hauser we understand the needs and struggles of our customers so we developed StrongSens temperature sensors. Their unmatched robustness and high accuracy make our StrongSens sensors the perfect choice for critical applications. Replacements become unnecessary and maintenance costs are reduced.

Korzyści

  • Reduced cost for maintenance and replacements

  • Less process interruptions due to high stability

  • Safe processes due to highly accurate measurements even under harsh process conditions

We do not only talk about safety, we live it

We reduce your operation risks by:

  • Creating individual, user friendly and safe handling solutions

  • Manufacturing products based on common standards and certifying them via independent organizations to reduce complexity and design risks

  • Stress testing every single device according to best in class safety parameters

  • Treasuring our employees' experience and knowledge

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail