The Endress+Hauser Group

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Innovative Sensor Technology IST AG

Sensor and technology development, production and consulting

Located in Ebnat-Kappel, Switzerland, Innovative Sensor Technology IST AG manufactures thin-film platinum and nickel RTD temperature, capacitive humidity, thermal mass flow, conductivity, bio and gas sensors. Our sensor elements are characterized by their accuracy and consistency in various measurement conditions.

  • Headquarter of Innovative Sensor Technology IST AG located in Ebnat-Kappel, Switzerland ©Endress+Hauser

    Headquarter located in Ebnat-Kappel, Switzerland

  • Meeting with customers to discuss the right solution ©Endress+Hauser

    Meeting with customers to discuss the right solution

  • Deposition in clean room ©Endress+Hauser

    Deposition in clean room

  • Sensors on ceramic substrate ©Endress+Hauser

    Sensors on ceramic substrate

Dyrektor zarządzający Dr Mirko Lehmann
Rok powstania 1991
Liczba pracowników 350

Production of standard sensors and customized sensors

  • Consulting, development and production of customer requests in the field of micro system technology

  • Staying consistent with the Swiss standard of quality

  • ISO 9001:2008 and ISO 14001:2004 certified

  • One of the best equipped front-end production lines for thin-film sensors, operating in clean rooms to class 1000

  • For more information on the company and the offering please visit www.ist-ag.com

  • Produkcja

Kontakt

Innovative Sensor Technology IST AG
Stegrütistrasse 14 9642 Ebnat-Kappel Szwajcaria
Tel.: +41 71 992 0100
Faks: +41 71 992 0199
Wyślij e-mail www.ist-ag.com