Aby rozpocząć wyszukiwanie, należy wprowadzić minimum 2 znaki.

Innovative Sensor Technology IST AG

Sensor and technology development, production and consulting

Located in Ebnat-Kappel, Switzerland, Innovative Sensor Technology IST AG manufactures thin-film platinum and nickel RTD temperature, capacitive humidity, thermal mass flow, conductivity, bio and gas sensors. Our sensor elements are characterized by their accuracy and consistency in various measurement conditions.

Headquarter of Innovative Sensor Technology IST AG located in Ebnat-Kappel, Switzerland ©Endress+Hauser

Headquarter located in Ebnat-Kappel, Switzerland

Meeting with customers to discuss the right solution ©Endress+Hauser

Meeting with customers to discuss the right solution

Deposition in clean room ©Endress+Hauser

Etching process in clean room

Sensors on ceramic substrate ©Endress+Hauser

Sensors on ceramic substrate

Verification in the clean room ©Endress+Hauser

Discussion in the clean room

  • Dyrektor zarządzający

    Dr Mirko Lehmann

  • Rok powstania

    1991

  • Liczba pracowników

    400

Production of standard sensors and customized sensors

  • Consulting, development and production of customer requests in the field of micro system technology

  • Staying consistent with the Swiss standard of quality

  • ISO 9001:2015 and ISO 14001:2015 certified

  • One of the best equipped front-end production lines for thin-film sensors, operating in clean rooms to class 1000

  • For more information on the company and the offering please visit www.ist-ag.com

  • Produkcja

Kontakt