Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct
Safe data transmission with Memosens

Safe data transmission and easy operation

Reduce operating costs and increase availability of your measuring points with Memosens sensors

Are weather conditions having negative influences on the proper functioning of your instruments and therefore impact the workload of your maintenance staff? At Endress+Hauser we understand the needs and struggles of our customers so we developed Memosens. It converts measured values into digital signals that are inductively transferred to the transmitters. The measurement is not affected by moisture or corrosion Exchanging sensors is easy as Memosens sensors can be pre-calibrated in the lab.

Korzyści

  • Reduced measuring errors as signal transmission is unaffected by influences such as moisture, corrosion or salt bridges

  • Less downtimes as sensors can be pre-calibrated in the lab – making exchanging sensors quick and easy

  • Reduced operating costs thanks to optimized maintenance

We do not only talk about safety, we live it

We reduce your operation risks by:

  • Creating individual, user friendly and safe handling solutions

  • Manufacturing products based on common standards and certifying them via independent organizations to reduce complexity and design risks

  • Stress testing every single device according to best in class safety parameters

  • Treasuring our employees' experience and knowledge

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
info@pl.endress.com