Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

TrueDyne Sensors AG

Microelectromechanical systems (MEMS) for highest level of measurement accuracy for liquids & gases

TrueDyne Sensors AG is one of the leading providers in the development of microsensor systems. It can take qualitative and quantitative liquid measurements such as density or flow rate based on both new and well-established measurement principles. Modules from TrueDyne Sensors AG guarantee maximum performance in a uniquely compact design. We provide additional value by combining the expertise we possess in the fields of microsensors and multiparameter measurement technology.

  • TrueDyne Sensors AG, Headquarter in Reinach, Switzerland ©Endress+Hauser

    TrueDyne Sensors AG, Headquarter in Reinach, Switzerland

  • Production of the density module ©Endress+Hauser

    Production of the density module

  • Density module of TrueDyne Sensors AG ©Endress+Hauser

    Density module of TrueDyne Sensors AG

  • MEMS chips of TrueDyne Sensors AG ©Endress+Hauser

    MEMS chips of TrueDyne Sensors AG

Dyrektor zarządzający Josua Ritter
Rok powstania 2014
Liczba pracowników 10-12

TrueDyne Sensors AG – density module

  • TrueDyne Sensors AG focuses on the development of MEMS-based systems for the continuous measurement of gases and liquids

  • Our main area of expertise – density measurement – is applied in a number of applications, such as conversion of volume to mass, quality monitoring of media and concentration measurement

  • As per our claim “Rethink Sensing” our aim is to provide customers with innovative, miniaturized, and highly accurate sensors

  • For more information about the company as well as our range of products and services please visit www.truedyne.com

Kontakt

TrueDyne Sensors AG
Christoph-Merian-Ring 20 4153 Reinach Baselland Szwajcaria
Tel.: +41 61 715 89 00
Faks: +41 61 715 87 87
Wyślij e-mail www.truedyne.com