Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Narzędzia produktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Endress+Hauser at drinktec 2017

Numerous product innovations at the world's leading trade fair for the beverage and liquid food industry

At drinktec 2017, Endress+Hauser will be demonstrating measurement technology and automation concepts from a single source for all process control areas using the examples of mixing & blending and CIP. As a global partner, the company helps customers address the issue of food safety with accredited calibration services, as well as self-calibrating and self-monitoring measurement technology. Device innovations illustrate among others how plant operators can measure density with a high level of accuracy or how measurement technology can support the Industrial Internet of Things (IIoT).

100% compliance, 0% effort

At drinktec 2017, Endress+Hauser will present its new thermometer featuring one-of-a-kind, self-calibrating sensor technology. The hygienic iTHERM TrustSens thermometer is designed for customers in the life sciences and food & beverage industries who require 100% compliance with FDA and GMP regulations. The new thermometer offers a high level of process reliability and system availability through permanent inline self-calibration, thus eliminating the risk of non-compliance during production.

Picomag – intelligent and robust flow measurements

In addition to the new Proline 300/500 flow measurement device range featuring wireless connectivity for IIoT applications, Heartbeat Technology, a food safety concept and HistoROM data management, Endress+Hauser will introduce an additional instrument highlight.

The new Picomag is an electromagnetic flow measurement system with intuitive operation thanks to an IO-link and Bluetooth technology. The multivariable flow and temperature monitoring make it particularly suitable for production processes in the food & beverage industry.

Heartbeat Technology – taking the pulse of your measurement

To ensure safe and reproducible end products around the clock, there is a need for faster and easier monitoring of measurement devices, particularly in the food & beverage industry. HACCP concepts and the IFS Food standard version 6 both stipulate the requirement to verify and document measurement points in defined intervals.

Heartbeat is the first technology to make it possible to fully comply with these requirements for flow, level and temperature measurement points at a high level of quality - in situ and without system downtime.

Visit the People for Process Automation at drinktec 2017 (11-15 September in Munich, Germany) in hall A3, booth 322, and experience these innovations first hand. We look forward to some interesting discussions!

Download media release

  • iTHERM TrustSens: Permanent inline self-calibration eliminates the risk of non-compliance. ©Endress+Hauser

    Permanent inline self-calibration eliminates the risk of non-compliance: iTHERM TrustSens for the food & beverage industry.

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
info@pl.endress.com