The Endress+Hauser Group

Aktualności

Wydarzenia

Your career with Endress+Hauser

Oprogramowanie narzędziowe

Informacje kontaktowe

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

The SmartBlue App

Comfortable and secure access to your devices

You choose a safe and comfortable place within a radius of up to 20 meters around the device to run it. Especially in places difficult to reach or hazardous areas it is very precious to commission and operate the device via the SmartBlue App. For maintenance all data is always at hand in real-time. SmartBlue is based on Bluetooth® wireless technology, no separate driver is needed. And the data is transformed encoded; the system is approved by the acknowledged German institute Fraunhofer.

Korzyści

  • You save time via mobile access to your device

  • Diagnostics and real-time process information are always at hand

  • Safety first: You do not have to access hazardous areas anymore

  • Encoded and secure data transformation

  • Reliable: No data loss during commissioning and maintenance

  • The live list of your devices with all measuring data gives you a direct overview of the status in your plant

  • SmartBlue App ©Endress+Hauser
  • Micropilot FMR10 and FMR20 commissioning with the SmartBlue App

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail