Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

The innovation in interface measurement

Levelflex FMP55 Multiparameter

Levelflex FMP55 with SensorFusion offers you the worldwide first combination of the capacitance and guided radar measuring principle in one device. The instrument guarantees safe measured value acquisition even in emulsion layers and issues level and interface layer signals simultaneously. This makes Levelflex FMP55 Multiparameter the new standard in interface measurement.

Korzyści

  • Levelflex FMP55 has been especially designed for interface measurement in the oil & gas, chemical and power industry. Consistent product quality, plant safety and economic efficiency are important aspects for any measuring point.

For processes where interface layers are present a precise measurement is decisive for the safe control. The availability of the measuring point and process safety are of the utmost importance in the operation of any plant. Being the world market leader in the guided radar measuring technology Endress+Hauser offers you safety, precision and efficiency during engineering, procurement, commissioning – in brief, across the entire life cycle of the product.

Produkty

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail
Narzędzia online