Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Innovative temperature measurement - iTHERM StrongSens

For plants with increased requirements for the measuring devices e.g. with turbines and compressors

The user can rely on iTHERM StrongSens for plants which are exposed to vibrations. Shock and vibration resistance of >60g (tested: 63g). The "power package" StrongSens can be used from -50 °C to +500 °C. Thermometers with iTHERM StrongSens technology are the ideal solution for the Oil & Gas, Chemical, Power & Energy, Food & Beverages as well as Life Sciences industries.

  • iTHERM TS111 StrongSens Pt100 sensor ©Endress+Hauser
  • Omnigrad M TR10 modular RTD Thermometer ©Endress+Hauser
  • Omnigrad S TR66 Ex d RTD Thermometer ©Endress+Hauser
  • iTHERM TM411 RTD Thermometer ©Endress+Hauser

Korzyści

  • Cost reduction

  • Decrease of maintenance and down-times

  • Reduced life cycle costs

  • Assurance of product quality

  • Maximization of process safety and optimized process cycle

Production efficiency is becoming increasingly important. Being the most frequently measured parameter in process automation, the temperature measurement has considerable potential for optimizing processes. Thanks to its unique technology this device family offers customers significant added value in terms of reducing maintenance and down-times of production facilities, ensuring product quality and maximizing process safety.

Produkty

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail
Narzędzia online