Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

TempC Membrane

Highest accuracy and safety in pressure and differential pressure measurement with diaphragm seals.

In processes with very high or very low temperatures, aggressive media or strong vibrations, diaphragm seals offer optimum measuring results. To measure even more precisely in such applications and to increase process safety, Endress+Hauser has developed the TempC Membrane on basis of a completely novel technology. The patented temperature compensating TempC Membrane guarantees highest accuracy and increased process safety thanks to its new technology.

  • The new TempC Membrane

  • Cerabar PMP55 with TempC Membrane ©Endress+Hauser
  • Cerabar PMP75 with TempC Membrane ©Endress+Hauser
  • Deltabar FMD71 with TempC Membrane ©Endress+Hauser

Korzyści

  • The very low temperature effect minimizes the influence of fluctuations of both process and ambient temperatures thus guaranteeing accurate and stable measurements. Temperature-effects on the signal are reduced to a minimum.

  • TempC Membrane may be used in the temperature range of -40°C and 250°C. This guarantees the highest degree of process safety also in tanks and pipes which are cleaned or sterilized (CIP/SIP) at high temperatures, even for very long cycles.

  • Thanks to the TempC Membrane, smaller dimension process connections are possible. The new diaphragm detects with a smaller process connection more accurate than conventional diaphragms with a larger diameter.

  • Fast membrane recovery after temperature shocks of the diaphragm permits shorter downtime in batch applications and thus a significantly higher availability of production facilities.

Following products are available with the TempC Membrane:

Produkty

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail
Narzędzia online