Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

TP analyzer
Liquiline System CA80TP

Total phosphorus analyzer for environmental monitoring, industrial and municipal wastewater

  • Liquiline System CA80TP - TP analyzer for environmental monitoring ©Endress+Hauser
  • Inside view of the TP analyzer with cooling module ©Endress+Hauser
  • The total phosphorus concentration of a liquid can be determined using chemical and thermal digestion and the colorimetric measuring principle. This video shows how this measuring principle works.

Phosphorus is the decisive factor for excessive algae and plant growth in water bodies, that's why continuous monitoring of this parameter is essential. The Liquiline System TP analyzer offers precise online measurement of total phosphorus and ensures highest process safety. Automatic calibration and cleaning save you operating costs while advanced diagnostics with remote access support you in providing process documentation to the authorities.

Korzyści

  • Molybdenum blue method according to EN ISO 6878:2004 guarantees direct comparability to laboratory results

  • Meeting industry needs: The analyzer is perfectly suited for environmental monitoring, industrial and municipal wastewater

  • Fast and easy process integration: Direct installation of self-priming version or y-strainer for bypass applications

  • Safety on the highest level: Software-controlled safety cover for the reactor and all heated parts. Additional safety light barrier prevents overdosing of reagents and sample.

  • Combination of reliable sample delivery and high-precision dosing: Peristaltic pumps are able to cope with particles in the sample. Light barriers enable precise, reproducible dosing.

  • Enhanced reagent lifetime thanks to optional cooling module

  • Easy upgrade of functionality to a complete measuring station - simply by adding modules and connecting Memosens sensors.

Zastosowanie

The Liquiline System TP analyzer monitors:

  • Inlet and outlet of wastewater treatment plants for documentation purposes and calculation of the cleaning capacity

  • Discharges of industrial wastewater treatment plants to determine discharge fees and to support the polluter-pays-principle

  • Process water

Funkcje i specyfikacja

Dokumentacja / Instrukcje obsługi / Oprogramowanie

Akcesoria / Części zamienne

Poprzednia wersja / Następca

Poprzednia wersja: SPECTRON TP CA72TP

Nasze realizacje

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail

Powiązane wiadomości

Narzędzia online