Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

DeviceCare SFE100

Configuration of Endress+Hauser devices

  • DeviceCare - connect and configure Endress+Hauser field devices © Endress+Hauser

    DeviceCare - Connect and configure Endress+Hauser field devices. Access software portal

  • DeviceCare - User-centered design that focuses on ease of use © Endress+Hauser

    DeviceCare - User-centered design that focuses on ease of use

  • DeviceCare – Connection examples with modems © Endress+Hauser

    DeviceCare – Connection examples with modems

  • DeviceCare - Connection Assistant: Transparent and intuitive device connection and configuration © Endress+Hauser

    DeviceCare - Connection Assistant: Transparent and intuitive device connection and configuration

  • DeviceCare - DTM dashboard: DTM (Device Type Manager) integrated in DeviceCare © Endress+Hauser

    DeviceCare - DTM dashboard: DTM (Device Type Manager) integrated in DeviceCare

The fastest way to configure Endress+Hauser field devices is by using our dedicated tool DeviceCare. User-centered design allows for transparent and intuitive device connection and configuration. Intuitive menu design and guided step-by-step approach with status indication ensures best-in-class visibility.

Korzyści

  • Fast and easy installation, one-click connection to devices

  • Automated hardware identification and device driver catalog update

  • Device configuration using DTMs (Device Type Managers)

  • Multi-language support, touch-enabled for tablet use

  • Integrated help, assistants and event messaging

  • Supported communication protocols include HART, PROFIBUS DP/PA, FOUNDATION Fieldbus, Modbus, CDI and Endress+Hauser interfaces

  • Supported hardware interfaces are modems (USB/RS232), TCP/IP, USB and PCMCIA

Zastosowanie

DeviceCare is Endress+Hauser’s tool for configuring Endress+Hauser devices. All intelligent devices in a plant can be configured using point-to-point or point-to-bus connection. By using status information, it also provides a simple but effective means of checking their health. DeviceCare is fast to install and easy to learn. Automatic functions and assistants guide the user easily. Its user-centered design menus allow a transparent and intuitive access to the field device.

Funkcje i specyfikacja

Dokumentacja / Instrukcje obsługi / Oprogramowanie

Poprzednia wersja / Następca

Następna wersja: Promag 55S

Kontakt

Endress+Hauser Polska sp. z o.o.
ul. Wołowska 11 51-116 Wrocław , Polska
Tel.: +48 71 773 00 00
Faks: +48 71 773 00 60
Wyślij e-mail

Powiązane wiadomości

Narzędzia online