Grupa Endress+Hauser

Aktualności

Wydarzenia

Witamy w świecie Endress+Hauser!

Wsparcie techniczne

Sklep E-direct

Produkty E-direct: wysoka jakość, atrakcyjna cena oraz błyskawiczna dostawa 48h. Całodobowy dostęp do wyselekcjonowanej oferty możliwy poprzez platformę sklepu E-direct. Kupuj wygodnie przez Internet!

Sklep E-direct

Reliable, safe and cost effective level measurement

Avoid the hassle of faulty measurement by introducing a new, reliable technology

Dp measurement is often used to measure the level in pressurized and vacuum tanks. Traditional dP measurements using impulse lines and capillaries can lead to inaccurate level readings, process safety risks and higher total cost of ownership. This can be especially true in tall distillation columns. Eliminate mechanical issues with our new electronic dP systems. Mechanical displacers have been replaced with guided wave radar to avoid the possibility of mechanical failures.

Levelflex guided wave radar level measurement benefits

Our new Levelflex FMP51, FMP52 or FMP54 is the ideal solution for you when mounted in a bypass:

  • Not effected by density changes

  • Maintenance-free and no risk of clogging as no moving parts

  • Fast to set-up without the need of a wet calibration

  • Safe due to its gastight feed

  • Reliable due to multiple echo tracking (50 echos) and redundancy by end-of-probe (EoP) algorithms

  • HistoROM data management available for fast maintenance install entire system

    - No need for freeze protection/heat tracing

Electronic dP level measurement benefits

  • Eliminates traditional mechanical issues resulting in greater process availability and reliability

  • Safety risks are minimized due to architecture and design

  • Lowest total cost of ownership due to reduced installation time, maintenance, downtime and spare part inventories.

Distillation column - measurement points

Nasze realizacje

Narzędzia online